Flat Wire Coil Springs / Deflection 32%-40% / O.D. Referenced (SWL8-10)

Flat Wire Coil Springs / Deflection 32%-40% / O.D. Referenced SWL8-10
  • Volume Discount

Product Details:

Manufacturer part number: SWL8-10

Brand: MISUMI

Price: 1.03

Delivery time: Same day


Technical Data:

Allowable Load (Configurable Range): 73.01 to 107.00 N

Max. Load: 98 N

Height upon Max. Load applied L-F: 6 mm

Free Length L: 10 mm

Outer Dia. D (or D1): 8 mm


Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWL8-10

Flat Wire Coil Springs/Deflection 32%-40%/O.D. Referenced:Related Image

Material: Oil tempered wires for springs

Specifications

Part Number
SWL22-100
SWM20-80
DdLSpring Constant
N/mm{kgf/mm}
F=Lx32%F=Lx36%F=Lx40%Part NumberUnit Price
FmmLoad N{kgf}FmmLoad N{kgf}FmmLoad N{kgf}Type D-L
631513.1{1.33}4.863
{6.4}
5.471
{7.2}
6.078
{8.0}
SWL 6-15 
209.8{1.00}6.47.28.020 
257.8{0.80}8.09.010.025 
306.5{0.67}9.610.812.030 
355.6{0.57}11.212.614.035 
404.9{0.50}12.814.416.040 
841024.5{2.50}3.278
{8.0}
3.688
{9.0}
4.098
{10}
SWL 8-10 
1516.3{1.67}4.85.46.015 
2012.3{1.25}6.47.28.020 
259.8{1.00}8.09.010.025 
308.2{0.83}9.610.812.030 
357.0{0.71}11.212.614.035 
406.1{0.63}12.814.416.040 
455.4{0.56}14.416.218.045 
504.9{0.50}16.018.020.050 
554.5{0.45}17.619.822.055 
604.1{0.42}19.221.624.060 
653.8{0.38}20.823.426.065 
703.5{0.36}22.425.228.070 
753.3{0.33}24.027.030.075 
803.1{0.31}25.628.832.080 
1051034.3{3.50}3.2110
{11}
3.6124
{13}
4.0137
{14}
SWL 10-10 
1522.9{2.33}4.85.46.015 
2017.2{1.75}6.47.28.020 
2513.7{1.40}8.09.010.025 
3011.4{1.17}9.610.812.030 
359.8{1.00}11.212.614.035 
408.6{0.88}12.814.416.040 
457.6{0.78}14.416.218.045 
506.9{0.70}16.018.020.050 
556.2{0.64}17.619.822.055 
605.7{0.58}19.221.624.060 
655.3{0.54}20.823.426.065 
704.9{0.50}22.425.228.070 
754.6{0.47}24.027.030.075 
804.3{0.44}25.628.832.080 
903.8{0.39}28.832.436.090 
1261534.3{3.50}4.8165
{17}
5.4185
{19}
6.0206
{21}
SWL 12-15 
2025.7{2.63}6.47.28.020 
2520.6{2.10}8.09.010.025 
3017.2{1.75}9.610.812.030 
3514.7{1.50}11.212.614.035 
4012.9{1.31}12.814.416.040 
4511.4{1.17}14.416.218.045 
5010.3{1.05}16.018.020.050 
559.4{0.95}17.619.822.055 
608.6{0.88}19.221.624.060 
657.9{0.81}20.823.426.065 
707.4{0.75}22.425.228.070 
756.9{0.70}24.027.030.075 
806.4{0.66}25.628.832.080 
905.7{0.58}28.832.436.090 
1472034.3{3.50}6.4220
{22}
7.2247
{25}
8.0275
{28}
SWL 14-20 
2527.5{2.80}8.09.010.025 
3022.9{2.33}9.610.812.030 
3519.6{2.00}11.212.614.035 
4017.2{1.75}12.814.416.040 
4515.3{1.56}14.416.218.045 
5013.7{1.40}16.018.020.050 
5512.5{1.27}17.619.822.055 
6011.4{1.17}19.221.624.060 
6510.6{1.08}20.823.426.065 
709.8{1.00}22.425.228.070 
759.2{0.93}24.027.030.075 
808.6{0.88}25.628.832.080 
907.6{0.78}28.832.436.090 
1006.9{0.70}32.036.040.0100 
Usage Count1 Million Times500,000 Times300,000 Times  
DdLSpring Constant
N/mm{kgf/mm}
F=Lx32%F=Lx36%F=Lx40%Part NumberUnit Price
FmmLoad N{kgf}FmmLoad N{kgf}FmmLoad N{kgf}Type D-L
1682042.9{4.38}6.4275
{28}
7.2309
{32}
8.0343
{35}
SWL 16-20 
2534.3{3.50}8.09.010.025 
3028.6{2.92}9.610.812.030 
3524.5{2.50}11.212.614.035 
4021.5{2.19}12.814.416.040 
4519.1{1.94}14.416.218.045 
5017.2{1.75}16.018.020.050 
5515.6{1.59}17.619.822.055 
6014.3{1.46}19.221.624.060 
6513.2{1.35}20.823.426.065 
7012.3{1.25}22.425.228.070 
7511.4{1.17}24.027.030.075 
8010.7{1.09}25.628.832.080 
909.5{0.97}28.832.436.090 
1008.6{0.88}32.036.040.0100 
1256.9{0.70}40.045.050.0125 
1892052.7{5.38}6.4337
{34}
7.2380
{39}
8.0422
{43}
SWL 18-20 
2542.2{4.30}8.09.010.025 
3035.1{3.58}9.610.812.030 
3530.1{3.07}11.212.614.035 
4026.4{2.69}12.814.416.040 
4523.4{2.39}14.416.218.045 
5021.1{2.15}16.018.020.050 
5519.2{1.95}17.619.822.055 
6017.6{1.79}19.221.624.060 
6516.2{1.65}20.823.426.065 
7015.1{1.54}22.425.228.070 
7514.1{1.43}24.027.030.075 
8013.2{1.34}25.628.832.080 
9011.7{1.19}28.832.436.090 
10010.5{1.08}32.036.040.0100 
1258.4{0.86}40.045.050.0125 
20102066.2{6.75}6.4424
{43}
7.2477
{48}
8.0530
{54}
SWL 20-20 
2553.0{5.40}8.09.010.025 
3044.1{4.50}9.610.812.030 
3537.8{3.86}11.212.614.035 
4033.1{3.38}12.814.416.040 
4529.4{3.00}14.416.218.045 
5026.5{2.70}16.018.020.050 
5524.1{2.45}17.619.822.055 
6022.1{2.25}19.221.624.060 
6520.4{2.08}20.823.426.065 
7018.9{1.93}22.425.228.070 
7517.7{1.80}24.027.030.075 
8016.5{1.69}25.628.832.080 
9014.7{1.50}28.832.436.090 
10013.2{1.35}32.036.040.0100 
12510.6{1.08}40.045.050.0125 
1508.8{0.90}48.054.060.0150 
22112565.7{6.70}8.0526
{54}
9.0591
{60}
10.0657
{67}
SWL 22-25 
3054.8{5.58}9.610.812.030 
3546.9{4.79}11.212.614.035 
4041.1{4.19}12.814.416.040 
4536.5{3.72}14.416.218.045 
5032.9{3.35}16.018.020.050 
5529.9{3.05}17.619.822.055 
6027.4{2.79}19.221.624.060 
6525.3{2.58}20.823.426.065 
7023.5{2.39}22.425.228.070 
7521.9{2.23}24.027.030.075 
8020.5{2.09}25.628.832.080 
9018.3{1.86}28.832.436.090 
10016.4{1.68}32.036.040.0100 
12513.1{1.34}40.045.050.0125 
15011.0{1.12}48.054.060.0150 
2512.52582.4{8.40}8.0659
{67}
9.0741
{76}
10.0824
{84}
SWL 25-25 
3068.6{7.00}9.610.812.030 
3558.8{6.00}11.212.614.035 
4051.5{5.25}12.814.416.040 
4545.8{4.67}14.416.218.045 
5041.2{4.20}16.018.020.050 
5537.4{3.82}17.619.822.055 
6034.3{3.50}19.221.624.060 
6531.7{3.23}20.823.426.065 
7029.4{3.00}22.425.228.070 
7527.5{2.80}24.027.030.075 
8025.7{2.63}25.628.832.080 
9022.9{2.33}28.832.436.090 
10020.6{2.10}32.036.040.0100 
12516.5{1.68}40.045.050.0125 
15013.7{1.40}48.054.060.0150 
17511.8{1.20}56.063.070.0175 
20010.3{1.05}64.072.080.0200 
Usage Count1 Million Times500,000 Times300,000 Times  

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SWL8-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Allowable Deflection
(mm)

1.03 €

1 Same day

Stock

1073.01 to 107.00986108424.54

Loading...

  1. 1

More Information

• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)
How to use coil springs, and precautions >>P.328
About D dimension and back facing hole, and D dimension and shaft, see >>P.1881.
Sizes larger than D25 are listed in "Press Die and Mold Components".

Basic information

Material Oil Tempered Wire

This page is Flat Wire Coil Springs / Deflection 32%-40% / O.D. Referenced, part number SWL8-10.
You can find the detail information about specifications and dimensions on part number SWL8-10.

Variation of this product

Part Number
SWL10-25
SWL10-30
SWL10-35
SWL8-15
SWL8-20
SWL8-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Allowable Deflection
(mm)

1.10 €

1 Same day

Stock

10107.01 to 150.00137152510513.710

0.98 €

1 Available 5 Days 10107.01 to 150.00137183010511.412

0.98 €

1 Available 5 Days 10107.01 to 150.0013721351059.814

0.92 €

1 5 Days 1073.01 to 107.00989158416.36

1.05 €

1 Same day

Stock

1073.01 to 107.009812208412.38

1.05 €

1 Same day

Stock

1073.01 to 107.00981525849.810

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360