Couplings with Tube Insert / Nut and Sleeve Integrated / Connectors

Couplings with Tube Insert / Nut and Sleeve Integrated / Connectors
  • Volume Discount
[Features] The media used are air, water or oil, connection fitting with inserts for pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Couplings with Tube Insert/Nut and Sleeve Integrated/Connectors:Related Image

Material: Brass

Specifications

Part Number-Nominal
TCRH4-1
Part NumberNominalR(PT)Applicable Tube I.D. (mm)LBCdH1 Wrench FlatsH2 Wrench FlatsMass (g)Unit PriceVolume Discount Rate
TypeApplicable Tube O.D. (mm)1 ~ 9 pc(s).10~20
TCRH411 / 82.52813.53.51.3101013
21 / 428.513.53.51.3141018
611 / 8427.5144.52.7101214
21 / 428144.52.7141221
811 / 8628165.54.7121417
21 / 428165.54.7141423
33 / 829.5165.54.7171431
1021 / 47.530.5195.56171730
33 / 831.5195.56171736
41 / 234.5195.56221754

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TCRH8-3
TCRH10-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal Compatible Tube Outer Diameter
(mm)
Compatible Tube Inner Diameter
(mm)
Tube O.D. (mm) D
(Ø)

2.77 €

1 Available 5 Days 103/8868

3.27 €

1 Available 5 Days 103/8107.510

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir, Water, Oil
Operating Temperature Range*Air : -20 ~ 60°C
Water: 0 ~ 60°C
Oil: -20 ~ 60°C
Max. Operating PressureIt applies to Maximum Operating Pressure of tubes.
Operating Vacuum Level-100kPa
* No Freezing

Basic information

Connection Type Details Thread-to-Tube Connection Thread-to-Tube Connection Type Male Straight Material Brass
Surface Treatment Not Provided Screw Type R Shape Connectors

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360