Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
MCUE6 |
Part Number | Nominal | Tube I.D. (mm) | L | A | B | H1 | H2 | T Rc(PT), G(PF) | Mass (g) | Unit Price | Volume Discount Rate | |
Type | D (Hose O.D.) | 1 ~ 9 pc(s). | 10~20 | |||||||||
TJBSC | 6 | 1 | 4 | 23.5 | 11 | 12.5 | 14 | 12 | Rc1 / 8 | 20 | ||
2 | 26.5 | 14 | 17 | 12 | Rc1 / 4 | 31 | ||||||
8 | 2 | 5 | 28 | 14 | 14 | 17 | 14 | Rc1 / 4 | 33 | |||
2F | 28 | 14 | 17 | 14 | G1 / 4 | 33 | ||||||
3 | 30 | 16 | 22 | 14 | Rc3 / 8 | 51 | ||||||
10 | 2F | 6.5 | 29.5 | 14 | 15.5 | 17 | 17 | G1 / 4 | 42 | |||
3 | 31.5 | 16 | 22 | 17 | Rc3 / 8 | 59 | ||||||
12 | 2 | 8 | 31 | 14 | 17 | 19 | 19 | Rc1 / 4 | 55 | |||
2F | 31 | 14 | 19 | 19 | G1 / 4 | 55 | ||||||
3 | 33 | 16 | 22 | 19 | Rc3 / 8 | 66 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
TJBSC6-1 |
TJBSC6-2 |
TJBSC8-2 |
TJBSC8-2F |
TJBSC8-3 |
TJBSC10-2F |
TJBSC10-3 |
TJBSC12-2 |
TJBSC12-2F |
TJBSC12-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Type | Thread Nominal | Compatible Tube Inner Diameter (mm) | |
---|---|---|---|---|---|---|---|---|
4.41 € | 1 | Available | 5 Days | 10 | Rc | 1/8 | 4 | |
4.41 € | 1 | Available | 13 Days | 10 | Rc | 1/4 | 4 | |
4.91 € | 1 | Available | 13 Days | 10 | Rc | 1/4 | 5 | |
5.28 € | 1 | Available | 13 Days | 10 | G | 1/4 | 5 | |
6.55 € | 1 | Available | 13 Days | 10 | Rc | 3/8 | 5 | |
5.79 € | 1 | Available | 13 Days | 10 | G | 1/4 | 6.5 | |
7.18 € | 1 | Available | 13 Days | 10 | Rc | 3/8 | 6.5 | |
6.93 € | 1 | Available | 13 Days | 10 | Rc | 1/4 | 8 | |
7.18 € | 1 | Available | 13 Days | 10 | G | 1/4 | 8 | |
7.56 € | 1 | Available | 13 Days | 10 | Rc | 3/8 | 8 |
Loading...
Material | EN 1.4401 Equiv. | Brass |
Applicable Fluid | Air, Water | |
Operating Temperature Range | -65 ~ 260°C (Air) 0 ~ 100°C (Water) | -40~80°C |
Max. Operating Pressure | It applies to Maximum Operating Pressure of tubes. | |
Operating Vacuum Level | -100kPa |
Connection Type | Thread-to-Tube Connection | Material | Copper | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Shape | Sockets |