Round Strut Clamps / Equal Dia. / Perpendicular Configuration (C-ALKD6)

Round Strut Clamps / Equal Dia. / Perpendicular Configuration C-ALKD6

Product Details:

Manufacturer part number: C-ALKD6

Brand: MISUMI

Price: 8.61

Delivery time: 5 Days


Technical Data:

Post Dia.: 6 mm

Material: [Aluminum] Aluminum

Surface Treatment: Black Anodized Aluminum


  • Order quantities extended (D-JIT)
  • Stock

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-ALKD6

Round Strut Clamps/Equal Dia./Perpendicular Configuration:Related Image

TypeMaterialSurface TreatmentAccessory
C-KDSTEN 1.1191 Equiv.Black OxideHex Socket Head Cap Screw (Black Oxide)
C-MDKTElectroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
C-ALKDAluminum AlloyBlack AnodizeHex Socket Head Cap Screw (Black Oxide)
C-HLKDClear AnodizeHex Socket Head Cap Screw (Stainless Steel)
CB screws are included with the black oxide and black anodized products, and SCB screws are included with the other products.

Specifications

Part Number
C-KDST20
Part NumberABEFHWM (Coarse)Counterbore
TypeDd1d2f
Equal Dia., Perpendicular Configuration
C-KDST
C-MDKT
C-ALKD
C-HLKD
6331212.587.51M36.53.43.3
84014151091M484.54.4
1044161612102M484.54.4
12471816.51410.52M484.54.4
155522191712.52M59.55.55.4
206428212214.52M59.55.55.4
257732252717.52M6116.66.5
30873827.532202M6116.66.5
There is no D dimension 6 for C-KDST and C-MDKT.
There is no D dimension 30 for C-ALKD and C-HLKD.
The tolerance and perpendicularity of DRound Strut Clamps/Equal Dia./Perpendicular Configuration:Related Image are before slitting.
For mating, g6, f8 shaft tolerances are recommended.
For overview of round strut clamp, refer to >>P.2162
■ Included Screw
DIncluded Screw
6M3- 82 pcs.
8M4- 8
10M4-10
12M4-12
15M5-15
20M5-20
25M6-22
30M6-30

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
C-ALKD6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Post Dia.
(mm)
Material Surface Treatment

8.61 €

1 5 Days 6[Aluminum] AluminumBlack Anodized Aluminum

Loading...

  1. 1

Example of Use

Round Strut Clamps/Equal Dia./Perpendicular Configuration:Related Image

Basic information

Type Perpendicular Post Shape Square Combined-Post Dia. Equal Dia.

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360