Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | Nominal |
FRNWGP25-18 FRNFM25 | - | 3 |
Part Number | A | B | Connection Diameter | C | D | L1 | L2 | Unit Price | |
Type | No. | Qty. 1 ~ 4 | |||||||
FRNWGP | 25-15 | 40 | 26.2 | 15 | 16 | 25 | 97.2 | 83.6 | |
25-18 | 18 | 19 | 28 | ||||||
40-15 | 55 | 41.2 | 15 | 16 | 25 | 135.2 | 102.6 | ||
40-18 | 18 | 19 | 28 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FRNWGP40-15 |
FRNWGP40-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Flange Size (Nominal) | Pipe O.D. (mm) | Inner Diameter (mm) | Connection Dia. | |
---|---|---|---|---|---|---|---|---|---|
264.47 € | 1 | 5 Days | 10 | 40 | 25 | 16 | 15 | ||
270.78 € | 1 | 5 Days | 10 | 40 | 28 | 19 | 18 |
Loading...
No. | Product Name | Material |
Swaging Sleeve Nut | EN 1.4301 Equiv. | |
Collar | EN 1.4301 Equiv. | |
O-Ring | NBR | |
Sleeve | EN 1.4301 Equiv. | |
- | Flange | EN 1.4301 Equiv. |
- | Nipple | EN 1.4301 Equiv. |
Material | EN 1.4301 Equiv. | Adaptor Type | Nipples with Gauge Port |
---|