Seal Washers / Thread Style / Standard Type (GSWM3)

Seal Washers / Thread Style / Standard Type GSWM3

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: GSWM3

Brand: MISUMI

Price: 1.01

Delivery time: 5 Days


Technical Data:

Applicable Screws M: 3 mm

Retainer Material: EN 1.0330 Equiv.

Rubber Material: Nitrile Rubber (NBR Nitrile Rubber )


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSWM3

Seal Washers/Thread Style/Standard Type:Related Image

TypeMetal PartRubberOperable Temperature
Range
MaterialSurface TreatmentMaterialHardness
GSWMEN 1.0330 Equiv.ChromateNitrile Rubber (NBR)Shore A65-30~100°C
GSWMFFluoro Rubber (FKM)Shore A70-10~200°C
SGSWMFEN 1.4301 Equiv.-Fluoro Rubber (FKM)Shore A70-10~200°C
Be sure to see Caution for Fastening shown below.

Specifications

Part Number
GSW4
SGSWMF6
Part NumberTDApplicable BoltMax. Allowable PressureReference ValueGSWMGSWMFSGSWMF
Tightening Torque N • mSize of Application PartUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
Hole I.D. max.Tightening Face O.D. min.Chamfering max.
TypeNo.min.max.1 ~ 49 pc (s).50~1001 ~ 49 pc (s).50~1001 ~ 49 pc (s).50~100
GSWM (Nitrile Rubber)
GSWMF (Fluoro Rubber)

SGSWMF (Stainless Steel)
Fluoro Rubber
317.8M35MPa0.71.23.35.40.2
41.310.2M45MPa12.24.470.2
512.5M55MPa2.23.85.380.2
614M610MPa38.56.5100.2
817.5M810MPa4.5208.7130.4 --
101.520.3M1010MPa62510.8150.4 --
12224.3M1210MPa85613.717.50.4 --
1630.3M1610MPa1012517.5230.8 --
20336.5M2010MPa4013521.5280.8 --
2442.8M2410MPa6019025340.8 --
Please use air under 0.98MPa.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GSWM3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Screws M
(mm)
Retainer Material Rubber Material

1.01 €

1 Available 5 Days 3EN 1.0330 Equiv.Nitrile Rubber (NBR Nitrile Rubber )

Loading...

  1. 1

More Information

Seal Washers/Thread Style/Standard Type:Related Image

Basic information

Type Seal Washers

This page is Seal Washers / Thread Style / Standard Type, part number GSWM3.
You can find the detail information about specifications and dimensions on part number GSWM3.

Variation of this product

Part Number
GSWM16
GSWM20
GSWM24
GSWM4
GSWM5
GSWM6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Screws M
(mm)
Retainer Material Rubber Material

2.26 €

1 Available 5 Days 16EN 1.0330 Equiv.Nitrile Rubber (NBR Nitrile Rubber )

2.77 €

1 Available 5 Days 20EN 1.0330 Equiv.Nitrile Rubber (NBR Nitrile Rubber )

3.40 €

1 Available 5 Days 24EN 1.0330 Equiv.Nitrile Rubber (NBR Nitrile Rubber )

1.01 €

1 Available 5 Days 4EN 1.0330 Equiv.Nitrile Rubber (NBR Nitrile Rubber )

1.14 €

1 Available Same day

Stock

5EN 1.0330 Equiv.Nitrile Rubber (NBR Nitrile Rubber )

1.14 €

1 Available Same day

Stock

6EN 1.0330 Equiv.Nitrile Rubber (NBR Nitrile Rubber )

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360