Old Part Number | New Part Number |
SV | CRV |
SVS | CRVS |
Type | Material | Hardness | Heat Resistant Temperature |
CRV | EN 1.3505 Equiv. | 60HRC~ | -20~110°C |
CRVS | EN 1.4125 Equiv. | 58HRC~ | -20~140°C |
Part Number |
CRV3050 |
Series | Part Number | Stroke (Reciprocating Motion) | L | MxP | Number of Rollers per Roller Cage | Basic Load Rating | CRV | CRVS | ||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||||
Type | No. | C (Dynamic) N | Co (Static) N | |||||||||
1 ~ 9 set(s) | 10 sets ~ | 1 ~ 9 set(s) | 10 sets ~ | |||||||||
1000 | CRV CRVS (Stainless Steel) | 1020 | 12 | 20 | 1x10 | 5 | 465 | 478 | ||||
1030 | 20 | 30 | 2x10 | 7 | 643 | 717 | ||||||
1040 | 27 | 40 | 3x10 | 10 | 962 | 1195 | ||||||
2000 | 2030 | 18 | 30 | 1x15 | 5 | 1101 | 1174 | |||||
2045 | 24 | 45 | 2x15 | 8 | 1908 | 2348 | ||||||
2060 | 30 | 60 | 3x15 | 11 | 2274 | 2935 | ||||||
3000 | 3050 | 28 | 50 | 1x25 | 7 | 3617 | 4062 | |||||
3075 | 48 | 75 | 2x25 | 10 | 5409 | 6770 |
[Features] Guide mechanism that can take moment loads in all directions.