Drilling Jigs (Part Numbers - CAD Download)

Drilling Jigs

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFSJG6

Drilling Jigs:Related Image

Main Body, Locating Plate
  Material: EN 1.0038 Equiv.
  Surface Treatment: Black Oxide

Specifications

Part Number
HFSJG6
Part Number A B P H R D Extrusion (Series) Component Unit Price
Type No. Clamp Lever Quantity Nut Quantity Screw Quantity Locating Plate
HFSJG 5 100 25 10 10 7.3 7.1 HFS5 CLDM5-20-Y 1 HNTTSN5-5 1 CHOB5-8 1 1 pc.  
6 100 30 15 15 8 11.1 HFS6 CLDM6-20-M HNTFSN6-6 2  
8 110 40 20 20 8 13.1 HFS8 CLDM8-25-B HNTFSN8-8  
8-45 120 45 22.5 22.5 8 15.1 HFS8-45 CLDM8-25-S HNTFSN8-8  
Applicable Extrusion Series H
mm
H1
mm
D Type Hole mm M Type Hole mm d
(Wrench Hole) mm
HFS5 10 10 - 7.1 7.3
HFS6 15 15 11.1 11.1 8
HFS8 20 20 13.1 13.1
HFS8-45 22.5 20 15.1 13.1

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HFSJG6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSExtrusion No.

79.22 €

1 7 Days 106

Loading...

  1. 1

More Information

Drilling Jigs:Related Image

Example of Use

Drilling Jigs:Related Image

This page is Drilling Jigs, part number HFSJG6.
You can find the detail information about specifications and dimensions on part number HFSJG6.

Variation of this product

Part Number
HFSJG5
HFSJG8
HFSJG8-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSExtrusion No.

72.92 €

1 7 Days 105

94.33 €

1 7 Days 108

99.36 €

1 7 Days 108-45

Complementary Products

Tech Support