Aluminum Lift-Off Hinge Counterbore Hole Type (HHPNLK8)

Aluminum Lift-Off Hinge Counterbore Hole Type HHPNLK8

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: HHPNLK8

Brand: MISUMI

Price: 6.37

Delivery time: 5 Days


Technical Data:

Allowable Load: 147 N

Main Body Surface Treatment: Shot Blasting

Width (W): 73 mm

Left/Right Side: For Left-hand Use

Screw, Nut Set: Separate Item (No Screw and Nut Set Included)


  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HHPNLK8

Detachable Hinges:Related Image
 
 TypeHinge PlateBushing
Detachable HingesDetachable Hinges for Unequal Size ExtrusionsMaterialSurface TreatmentMaterial
For Left-hand UseHHPNLKHHPNDLKEN AC-46100 Equiv.Shot BlastedPolyacetal
HHPNLK-B-Baked Paint (Black)
HHPNLK-S-Baked Paint (Silver Metallic)
For Right-hand UseHHPNRKHHPNDRKEN AC-46100 Equiv.Shot BlastedPolyacetal
HHPNRK-B-Baked Paint (Black)
HHPNRK-S-Baked Paint (Silver Metallic)

Specifications

Part Number
HHPNR5
HHPNLK-B6
HHPNDRK8-5

HNZL100
Part Number* Allowable LoadMass
(g)
WJSdDhUnit PriceVolume Discount Rate
TypeNo.KgN1 ~ 19 pc (s).20~50
Detachable Hinges
HHPNLK
HHPNLK-B
HHPNLK-S

HHPNRK
HHPNRK-B
HHPNRK-S
5-25109886417.5265.59.54.1  
61035512316.5114.4  
815147120731641  
8-451308318.546  
 
Part Number* Allowable LoadMass (g)WJ1F1dDhJ2F2Unit PriceVolume Discount Rate
TypeNo.KgN1 ~ 19 pc (s).20~50
Detachable Hinges
for Unequal Size
Extrusions
HHPNDLK

HHPNDRK
6-5109895481215.55.59.54.17.513  
8-515147103571620.57.513  
845-51086218.5237.513  
8-6111641620.56.5114.41215.5  
845-61166918.5231215.5  
* The allowable load is the value when 2 pieces are used.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HHPNLK8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load
(N)
Main Body Surface Treatment Width (W)
(mm)
Left/Right Side Screw, Nut Set

6.37 €

1 Available 5 Days 10147Shot Blasting73For Left-hand UseSeparate Item (No Screw and Nut Set Included)

Loading...

  1. 1

Basic information

Type Detachable Hinges Detachable Flag Hinges Type Standard Length(mm) 80
Main Body Material EN AC-46100 Equiv. Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Counterbored

This page is Aluminum Lift-Off Hinge Counterbore Hole Type, part number HHPNLK8.
You can find the detail information about specifications and dimensions on part number HHPNLK8.

Variation of this product

Part Number
HHPNDLK8-5
HHPNDLK8-5-SET
HHPNDLK8-5-SST
HHPNLK8-45
HHPNLK8-45-SET
HHPNLK8-45-SST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Load
(N)
Main Body Surface Treatment Width (W)
(mm)
Left/Right Side Screw, Nut Set

6.37 €

1 Available 5 Days 10147Shot Blasting57For Left-hand Use-

9.26 €

1 Available 5 Days 10147Shot Blasting57For Left-hand UseSET (with EN 1.7220 Equiv. Screw and Nut)

9.63 €

1 Available 5 Days 10147Shot Blasting57For Left-hand UseSST (with Stainless Steel Screw and Nut)

7.12 €

1 Available 5 Days 10147Shot Blasting83For Left-hand UseSeparate Item (No Screw and Nut Set Included)

10.27 €

1 Available 5 Days 10147Shot Blasting83For Left-hand UseSET (with EN 1.7220 Equiv. Screw and Nut)

10.38 €

1 Available 5 Days 10147Shot Blasting83For Left-hand UseSST (with Stainless Steel Screw and Nut)

Complementary Products

Tech Support