Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Main Body | Mounting Bracket | ||
Material | Material | Surface Treatment | ||
Cable Carrier + Mounting Bracket | MPSCS | Nylon 6 + Glass Fiber 30% TPEE (Operating Temperature -8 ~ 80°C) Flammability Standard UL94-HB Equiv. | EN 1.0330 Equiv. | Trivalent Bright Chromate Plating |
Part Number | - | Bending Radius | - | Number of Links | - | Mounting Direction |
MPSCS2540 | - | 85 | - | 20 | - | S |
Part Number | Bending Radius Selection | Number of Links | Mounting Direction | Cable Carrier Dimensions | Mounting Dimensions | H (Mounting Height) | H1 | HF (Required Physical Height) | K (Arc + Margin) | Weight per Meter (kg) (Reference) | ||||||||||||||||
A | B | C | W | P | ℓ | F | T | J | X | D | Applicable Screw (D) | P1 | P2 | P3 | P4 | P5 | ||||||||||
Type | No. | |||||||||||||||||||||||||
MPSCS (Cable Carrier + Mounting Brackets) | 1520 | 28 | 8~67 | S (Common to Mounting on the Outer and Inner Circumferences) | 15 | 25 | 20 | 28 | 18 | 29 | 22 | 10 | 32.8 | 30.4 | 4.2 | M4 | 12 | 15 | 8 | 8 | 3 | 95 | 70 | 115 | 128.6 | 0.34 |
34 | 9~68 | - | - | - | 105 | 80 | 125 | 144.3 | ||||||||||||||||||
2040 | 31 | 8~77 | 20 | 33 | 40 | 50 | 20 | 35 | 26 | 14 | 54.8 | 52.4 | 6.5 | M6 | 21 | 27 | 115 | 82 | 145 | 150.4 | 0.7 | |||||
38 | 9~78 | 130 | 97 | 160 | 174 | |||||||||||||||||||||
58 | 12~81 | 170 | 137 | 200 | 236.8 | |||||||||||||||||||||
2540 | 60 | 9~57 | 25 | 40 | 40 | 50 | 30 | 52.5 | 40 | 24 | 56.4 | 53.2 | 7 | M6 | 21 | 40 | 185 | 145 | 215 | 251.5 | 0.77 | |||||
85 | 11~60 | 235 | 195 | 265 | 330 | |||||||||||||||||||||
2560 | 60 | 9~57 | 25 | 40 | 60 | 70 | 30 | 52.5 | 76.4 | 73.2 | M6 | 35.4 | 47 | 185 | 145 | 215 | 251.5 | 0.94 | ||||||||
2580 | 60 | 9~57 | 25 | 40 | 80 | 90 | 30 | 52.5 | 96.4 | 93.2 | M6 | 60 | 75.2 | 185 | 145 | 215 | 251.5 | 1.2 | ||||||||
3560 | 75 | 8~51 | 35 | 55 | 60 | 73 | 45 | 68.5 | - | - | - | - | - | - | - | - | 240 | 185 | 270 | 323.9 | 1.4 | |||||
100 | 10~53 | 295 | 240 | 325 | 410.2 | |||||||||||||||||||||
35100 | 75 | 8~47 | 35 | 55 | 100 | 113 | 45 | 68.5 | 240 | 185 | 270 | 323.9 | 2 | |||||||||||||
100 | 10~49 | 295 | 240 | 325 | 410.2 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | [A] Inner Height (mm) | [C] Inner Width (mm) | [R] Bending Radius (mm) | [P] Link Pitch (mm) | Number of Links | |
---|---|---|---|---|---|---|---|---|---|---|
160.32 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 19 | |
166.87 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 20 | |
173.43 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 21 | |
179.96 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 22 | |
186.51 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 23 | |
193.07 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 24 | |
199.61 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 25 | |
206.15 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 26 | |
212.72 € | 1 | 5 Days | 10 | 35 | 60 | 100 | 45 | 27 | ||
219.26 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 28 | |
225.82 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 29 | |
232.36 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 30 | |
238.91 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 31 | |
245.46 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 32 | |
252.01 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 33 | |
258.55 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 34 | |
265.10 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 35 | |
271.65 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 36 | |
278.20 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 37 | |
284.74 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 38 | |
291.29 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 39 | |
297.86 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 40 | |
304.41 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 41 | |
310.94 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 42 | |
317.50 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 43 | |
324.05 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 44 | |
330.59 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 45 | |
337.15 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 46 | |
343.69 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 47 | |
350.23 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 48 | |
356.79 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 49 | |
363.34 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 50 | |
369.87 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 51 | |
376.43 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 52 | |
382.98 € | 1 | Available | 5 Days | 10 | 35 | 60 | 100 | 45 | 53 |
Loading...
Type | Modular Type Square Shape | Cover Type | Flap Open-Close Type | Features | Low Particle Generation / Low Noise |
---|---|---|---|---|---|
Number of Chambers | 1 Chamber | Cable Insert Surface | Inner Radius Mount | Inserting Cables | Flap Open-Close |
Type of Movement | 2 Dimensional Motion | Operating Temperature Range(°C) | -8::80 | Body Material | Nylon 6 + Glass 30% TPEE |
Travel Side Mounting Direction | S (Common to Outer Radius, Inner Radius) |
Configure
Basic Attributes
[A] Inner Height(mm)
[C] Inner Width(mm)
[R] Bending Radius(mm)
[P] Link Pitch(mm)
Number of Links
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes