Manufacturer part number: BBPC81-Y
Brand: MISUMI
Price: 19.78 €
Delivery time: 5 Days
Supply Side, Plumbing Thread Nominal: 1/8
Supply Side, Connecting Tube Diameter: 8 Ø
Length: 49 mm
Handle Color: Y (Yellow)
No.: 81
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BBPC81-Y
Part Number | - | Color |
BBPC62 BBPF11F | - | B |
Part Number | Handle Color | D | T R(PT) | L | Unit Price | Volume Discount Rate | |
Type | No. | 1 ~ 4 pc(s). | 5~20 | ||||
BBPC | 61 | Not specified (Orange) B W (Black) (White) Y BL (Yellow) (Blue) | 6 | 1/8 | 49 | ||
62 | 1/4 | ||||||
81 | 8 | 1/8 | |||||
82 | 1/4 | ||||||
83 | 3/8 | ||||||
102 | 10 | 1/4 | 53 | ||||
103 | 3/8 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BBPC81-Y |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Plumbing Thread Nominal | Supply Side, Connecting Tube Diameter (Ø) | Length (mm) | Handle Color | No. | |
---|---|---|---|---|---|---|---|---|---|
19.78 € | 1 | Available | 5 Days | 1/8 | 8 | 49 | Y (Yellow) | 81 |
Loading...
Applicable Fluids | Water, Air, Oil |
Operating Temperature Range | -10 ~ 80˚C (No Freezing) |
Normal Operating Pressure | 0.98MPa |
Main Body Shape | Straight Type | Body Material | Brass | Applicable Fluid | Air |
---|---|---|---|---|---|
Ball Valve Type | Standard Bore Type | Supply Side, Connection Type | R (PT) | Control Side, Connection Type | Tube Connection |
Handle Shape | Lever Handle Type | Ball Seat Material | Fluororesin | Operating Temperature Range(℃) | -10::80 |
Height(mm) | 30 | Handle Dia.(Ø) | 40 | Operation Method | Manual Type |
This page is Compact Ball Valves / Brass / PT Threaded / Tube Connection, part number BBPC81-Y.
You can find the detail information about specifications and dimensions on part number BBPC81-Y.
Configure
Basic Attributes
Type
Supply Side, Plumbing Thread Nominal
Supply Side, Connecting Tube Diameter(Ø)
Handle Color
No.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BBPC102-W |
BBPC102-Y |
BBPC103 |
BBPC82 |
BBPC82-B |
BBPC82-BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supply Side, Plumbing Thread Nominal | Supply Side, Connecting Tube Diameter (Ø) | Length (mm) | Handle Color | No. |
---|---|---|---|---|---|---|---|---|---|
23.18 € | 1 | Available | 5 Days | 1/4 | 10 | 53 | W (White) | 102 | |
23.18 € | 1 | Available | 5 Days | 1/4 | 10 | 53 | Y (Yellow) | 102 | |
23.18 € | 1 | Available | 5 Days | 3/8 | 10 | 53 | Not specified (Orange) | 103 | |
19.78 € | 1 | Available | 5 Days | 1/4 | 8 | 49 | Not specified (Orange) | 82 | |
19.78 € | 1 | Available | 5 Days | 1/4 | 8 | 49 | B (Black) | 82 | |
19.78 € | 1 | Available | 5 Days | 1/4 | 8 | 49 | BL (Blue) | 82 |