Spring Stays

Spring Stays

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] Stainless steel support with reaction force by spring mechanism.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spring Stays:Related Image

Part NameMaterialFinish
Main BodyEN 1.4301 Equiv.Brushed
CapPolyamide-


Specifications

Part Number
STYSP170
Part NumberMax. Length
L max.
Min. Length
L min.
StrokeAMass
(g)
Reactive Force of Stay N (kgf)Unit Price
TypeHL MaxL Min
STYSP170222172501014531.4 (3.2)68.6 (7.0)
238335250852018537.2 (3.8)83.3 (8.5)
2693802801001920535.3 (3.6)83.3 (8.5)
The main body and the bracket can be used on both right and left sides.
TypeMass of Door (kg)Angle of Open DoorL maxAY
STYSP170
(Two Latches, Right and Left)
2.4 or Less9022258235.9
2.6 or Less8563240.4
3.0 or Less7575251.5
STYSP238
(Two Latches, Right and Left)
2.9 or Less9033590334.5
3.1 or Less8597351.4
3.6 or Less75115368.1
STYSP269
(Two Latches, Right and Left)
3.1 or Less90380103386.9
3.3 or Less85111394.6
3.9 or Less75131413.7


■Features
When the door/lid is opened or closed, it will automatically stop at the preset position by the action of the spring.
An extra stroke or action is not required.
The mounting example shows the distance from the rotation center of hinge.
When the door/lid is closed, L min dimension must be larger than the minimum dimension of contraction. (If L min is smaller, hinges or stays might be damaged.)

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
STYSP170
STYSP238
STYSP269
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Length
(mm)
Stroke
(mm)
Length H
(mm)

26.44 €

1 Available 5 Days 22250170

35.26 €

1 Available 5 Days 33585238

41.57 €

1 Available 5 Days 380100269

Loading...

  1. 1

Example of Use

Spring Stays:Related Image

Basic information

Door Opening Manner Upward Opening Stay Type Expansion and Contraction, Slide Flexible, Slide Type Flexible Stay
Stopper Springs Stopper Release Stopper Release Stroke Body Material EN 1.4301 Equiv.
Main Body Surface Treatment Brushed

Complementary Products

Tech Support