6 Series / Brackets / Series / Thin Stainless Steel / with Tab

6 Series / Brackets / Series / Thin Stainless Steel / with Tab
  • Volume Discount

A stainless steel type low profile bracket with a protrusion that fits in the frame groove.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6 Series/Brackets/ Series/Thin Stainless Steel/with Tab:Related Image

Material: EN 1.4301 Equiv.

Specifications

Part Number
HBLSP6
Part NumberMass (g)Applicable Screw, T NutAllowable Load
(N)
Unit PriceVolume Discount Rate
TypeScrewQuantityT NutQuantity1~99 pc(s).100~200
HBLSP633CBM6-122HNTT6-62980  

Alterations

6 Series/Brackets/ Series/Thin Stainless Steel/with Tab:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HBLSP6
HBLSP6-SEP
HBLSP6-SET
HBLSP6-SEU
HBLSP6-SSP
HBLSP6-SST
HBLSP6-SSU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accessories

1.38 €

1 Available Same day

Stock

Not Provided

2.75 €

1 Available 5 Days SEP (Screw, Post-Assembly Insertion Spring Nut Set)

2.41 €

1 Available 5 Days SET (Screw, Nut Set)

2.75 €

1 Available 5 Days SEU (Screw, Pre-Assembly Insertion Spring Nut Set)

2.65 €

1 Available 5 Days SSP (Stainless Steel Screw, Post-Assembly Insertion Spring Nut Set)

2.15 €

1 Available 5 Days SST (Stainless Steel Screw and Nut Set)

3.22 €

1 Available 5 Days SSU (Stainless Steel Screw, Pre-Assembly Insertion Spring Nut Set)

Loading...

  1. 1

Example of Use

6 Series/Brackets/ Series/Thin Stainless Steel/with Tab:Related Image

Basic information

Bracket Type Details Low Profile Bracket Series Name MISUMI 6 Series (8 mm Groove Width) Compatible No. of Slots 1 Slot
Tab Position Not Tabbed Perpendicularity Outside Corner Not Provided Material EN 1.4301 Equiv.
Extrusion Series HFS Extrusion No. 6 Extrusion Size For 30, 50, 60
Bracket Type Thin Stainless Steel Tabbed Brackets Cover Mounting Hole Addition Work Not Provided Applicable Screws M6 Screws
Number of Extrusion Connection Holes 2

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360