Manufacturer part number: MBN3-150
Brand: MISUMI
Price: 4.18 €
Delivery time: 5 Days
Belt Dia. d: 3 φ
Belt circumferential length L: 150 mm
Pulley Min. P.D.: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MBN3-150
Type | Type | Color | Material | Heat Resistant Temperature |
MBN | Seamless | Natural Color | Polyurethane | 70°C |
Part Number | - | L |
MBN2 | - | 100 |
Part Number | Circumference Length | Minimum P.D. of Pulleys | 8% Tensile Strength (N) | Unit Price | |
Type | d | L(mm) | |||
MBN | 2 | 100 | 15 | 1.274 | |
125 | |||||
140 | |||||
160 | |||||
170 | |||||
180 | |||||
190 | |||||
200 | |||||
239 | |||||
250 | |||||
3 | 150 | 20 | 2.94 | ||
160 | |||||
170 | |||||
180 | |||||
200 | |||||
213 | |||||
223 | |||||
236 | |||||
250 | |||||
260 | |||||
290 | |||||
305 | |||||
330 | |||||
390 |
Part Number | Circumference Length | Minimum P.D. of Pulleys | 8% Tensile Strength (N) | Unit Price | |
Type | d | L(mm) | |||
MBN | 4 | 200 | 30 | 5.292 | |
225 | |||||
250 | |||||
258 | |||||
275 | |||||
290 | |||||
305 | |||||
390 | |||||
5 | 225 | 40 | 8.232 | ||
250 | |||||
275 | |||||
290 | |||||
305 | |||||
330 | |||||
348 | |||||
380 | |||||
440 | |||||
460 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MBN3-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Dia. d (φ) | Belt circumferential length L (mm) | Pulley Min. P.D. (mm) | |
---|---|---|---|---|---|---|---|---|
4.18 € | 1 | Available | 5 Days | 10 | 3 | 150 | 20 |
Loading...
Belt shape | Mold Manufacturing | Type | Seamless Type | Color | Natural Color |
---|---|---|---|---|---|
Heat Resistant Temperature(°C) | 70 | Material | Polyurethane |
This page is Polyurethane Round Belts / Seamless Type, part number MBN3-150.
You can find the detail information about specifications and dimensions on part number MBN3-150.
Configure
Basic Attributes
Type
Belt Dia. d(φ)
Belt circumferential length L(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MBN2-160 |
MBN2-170 |
MBN2-180 |
MBN3-160 |
MBN3-170 |
MBN3-180 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Belt Dia. d (φ) | Belt circumferential length L (mm) | Pulley Min. P.D. (mm) |
---|---|---|---|---|---|---|---|---|
3.29 € | 1 | Available |
Same day
Stock | 10 | 2 | 160 | 15 | |
3.55 € | 1 | Available | 5 Days | 10 | 2 | 170 | 15 | |
3.55 € | 1 | Available | 5 Days | 10 | 2 | 180 | 15 | |
4.43 € | 1 | Available | 5 Days | 10 | 3 | 160 | 20 | |
4.43 € | 1 | Available | 5 Days | 10 | 3 | 170 | 20 | |
4.43 € | 1 | Available | 9 Days | 10 | 3 | 180 | 20 |