Manufacturer part number: MGLN10-5-5
Brand: MISUMI
Price: 4.03 €
Delivery time: 6 Days
Attraction Force (Range): 10.1 to 20.0 N
Attraction Force (Specific): 16.8 N
Magnet Type (Material): Neodymium Magnet
Width B: 5 mm
Length A: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MGLN10-5-5
Type | Material | Heat Resistant Temperature | Surface Treatment |
MGLN | Neodymium Magnet | 80°C | Nickel Plating |
MGLF | Ferrite Magnet | 300°C | - |
Part Number | - | B | - | T |
MGLN10 | - | 5 | - | 1 |
Part Number | - | A | - | B |
MGLF5 | - | 10 | - | 5 |
Part Number | B | T | Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | Unit Price | |
Type | A | |||||
MGLN (Neodymium Magnet) | 3 | 3 | 5 | 2.8 {0.29} | 4100~4300 | |
4 | 4 | 5 | 5.6 {0.57} | 4300~4500 | ||
5 | 5 | 5 | 8.9 {0.91} | 4400~4600 | ||
6 | 6 | 6 | 13.7 {1.4} | 4500~4700 | ||
8 | 8 | 6 | 23.2 {2.37} | 4400~4600 | ||
10 | 5 | 1 | 2.7 {0.28} | 1700~1900 | ||
2 | 8.5 {0.87} | 3000~3200 | ||||
5 | 16.8 {1.71} | 4200~4400 | ||||
10 | 1 | 6.5 {0.66} | 1800~2000 | |||
2 | 11.8 {1.2} | 2500~2700 | ||||
8 | 39.3 {4.01} | 4500~4700 | ||||
15 | 5 | 3 | 13.9 {1.42} | 3100~3300 | ||
5 | 23.7 {2.42} | 4100~4300 | ||||
10 | 31.4 {3.2} | 4700~4900 | ||||
10 | 3 | 23.9 {2.44} | 2900~3100 | |||
5 | 34.3 {3.5} | 3300~3700 | ||||
10 | 61.4 {6.27} | 4600~4800 | ||||
20 | 5 | 10 | 40.8 {4.16} | 4600~4800 | ||
10 | 5 | 47.7 {4.87} | 3500~3700 | |||
10 | 77.8 {7.94} | 4700~4900 | ||||
15 | 5 | 69.7 {7.11} | 3300~3700 | |||
30 | 20 | 5 | 84.8 {8.65} | 3100~3300 | ||
30 | 5 | 110.8 {11.31} | 3300~3700 |
Part Number | A | B | Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | A Tolerance | B Tolerance | Unit Price | |
Type | T | |||||||
MGLF (Ferrite Magnet) | 5 | 10 | 5 | 1.6 {0.16} | 900~1100 | ±0.1 | ±0.1 | |
20 | 10 | 4.9 {0.50} | 1000~1200 | ±0.1 | ±0.1 | |||
30 | 20 | 9.8 {1.00} | ±0.15 | ±0.15 | ||||
50 | 20 | 12.7 {1.30} | ±1.2 | ±0.4 | ||||
10 | 30 | 30 | 21.6 {2.20} | 1100~1400 | ±0.15 | ±0.15 | ||
30 | 60 | 29.4 {3.00} | ±0.6 | ±1.2 | ||||
40 | 20 | 17.7 {1.80} | ±0.8 | ±0.4 | ||||
40 | 31.4 {3.20} | ±0.8 | ±0.8 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MGLN10-5-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Magnet Type (Material) | Width B (mm) | Length A (mm) | Thickness T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.03 € | 1 | Available | 6 Days | 10 | 10.1 to 20.0 | 16.8 | Neodymium Magnet | 5 | 10 | 5 |
Loading...
Type | Square Type |
---|
This page is Magnets / Rectangular / Neodymium, part number MGLN10-5-5.
You can find the detail information about specifications and dimensions on part number MGLN10-5-5.
Configure
Basic Attributes
Type
Attraction Force (Range)(N)
Attraction Force (Specific)(N)
Magnet Type (Material)
Width B(mm)
Length A(mm)
Thickness T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MGLF10-40-40 |
MGLF5-10-5 |
MGLF5-20-10 |
MGLN15-10-10 |
MGLN15-10-3 |
MGLN15-10-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Magnet Type (Material) | Width B (mm) | Length A (mm) | Thickness T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
7.56 € | 1 | Available | 6 Days | 10 | 30.1 to 40.0 | 31.4 | Ferrite Magnet | 40 | 40 | 10 | |
3.40 € | 1 | Available | 6 Days | 10 | Up to 10.0 | 1.6 | Ferrite Magnet | 5 | 10 | 5 | |
3.40 € | 1 | Available |
Same day
Stock | 10 | Up to 10.0 | 4.9 | Ferrite Magnet | 10 | 20 | 5 | |
8.82 € | 1 | Available | 6 Days | 10 | 60.1 to 70.0 | 61.4 | Neodymium Magnet | 10 | 15 | 10 | |
7.56 € | 1 | Available | 6 Days | 10 | 20.1 to 30.0 | 23.9 | Neodymium Magnet | 10 | 15 | 3 | |
8.57 € | 1 | Available | 6 Days | 10 | 30.1 to 40.0 | 34.3 | Neodymium Magnet | 10 | 15 | 5 |