Split Pins (NPN1-15)

Split Pins NPN1-15

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NPN1-15

Brand: MISUMI

Price: 0.40

Delivery time: 5 Days


Technical Data:

Applicable Shaft Dia.: 0.9 mm

Material: Steel

Length L: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPN1-15

Split Pins:Related Image

NPN    Material: JIS-SWRM
NSPN    Material: EN 1.4301 Equiv.

Specifications

Part Number-L
RNPN6
NSPN3.2

-

20
Part NumberLda (Approx.)bcNPNNSPN
Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeNo.1~199200~5001~199200~500
NPN

NSPN
(Stainless Steel)
0.8810120.71.62.41.4
11012150.931.8
1.210121512.532
1.61012151.43.22.8
212151.843.6
2.515202.354.6
3.2202.93.26.45.8
420253.7487.4
5354.6109.2

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NPN1-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Shaft Dia.
(mm)
Material Length L
(mm)

0.40 €

1 Available 5 Days 100.9Steel15

Loading...

  1. 1

Basic information

Type Split Pin Sales Unit Low Quantity (Available beginning with 1 pc.)

This page is Split Pins, part number NPN1-15.
You can find the detail information about specifications and dimensions on part number NPN1-15.

Variation of this product

Part Number
NPN0.8-8
NPN1-10
NPN1-12
NPN1.2-10
NPN1.2-12
NPN1.2-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable Shaft Dia.
(mm)
Material Length L
(mm)

0.40 €

1 Available 5 Days 100.7Steel8

0.40 €

1 Available 5 Days 100.9Steel10

0.40 €

1 Available 5 Days 100.9Steel12

0.40 €

1 Available 5 Days 101Steel10

0.40 €

1 Available 5 Days 101Steel12

0.40 €

1 Available 5 Days 101Steel15

Complementary Products

Tech Support