Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Tensile Strength | ||
KEDY | KESY | KEGY | EN 1.1191 Equiv. | 600N/mm2 or More |
KEDSY | KESSY | KEGSY | EN 1.4401 Equiv. |
Part Number | - | L |
KEDZ8 KEDY10 | - - | 30 40 |
L | Tolerance |
~15 | 0 - 0.18 |
16~30 | 0 - 0.21 |
31~50 | 0 - 0.25 |
51~80 | 0 - 0.30 |
81~110 | 0 - 0.35 |
Part Number | L 5mm Increment | H Tolerance | Tapped M (d) | Mounting Screw | d1 | h | C | Unit Price | ||||||||
Type | Bh9 | KEDY | KEDSY | KESY | KESSY | KEGY | KEGSY | |||||||||
KEDY KEDSY (Stainless Steel) KESY KESSY (Stainless Steel) KEGY KEGSY (Stainless Steel) | 8 | 0 - 0.036 | 15~80 | 7 | 0 - 0.090 | M4 (3.5) | M3 | 6 | 3.5 | 0.25~0.40 | ||||||
10 | 15~80 | 8 | M5 (4.3) | M4 | 7.5 | 4.5 | 0.40~0.60 | |||||||||
12 | 0 - 0.043 | 20~80 | ||||||||||||||
14 | 30~90 | 9 | M6 (5.3) | M5 | 9.5 | 5.5 | ||||||||||
15 | 30~90 | 10 | ||||||||||||||
16 | 40~100 | |||||||||||||||
18 | 40~110 | 11 | 0 - 0.110 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Width (mm) | Overall Length (mm) | Material | End Shape | Overall Length Change LC (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 8 | 15 ~ 80 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 8 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 10 | 15 ~ 80 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 10 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 12 | 20 ~ 80 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 12 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | 20 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 14 | 30 ~ 90 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 14 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | 30 ~ 90 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 15 | 30 ~ 90 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 15 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | 30 ~ 90 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 16 | 40 ~ 100 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 16 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | 40 ~ 100 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 18 | 40 ~ 110 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 18 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Square | 40 ~ 110 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 8 | 15 ~ 80 | [Steel] EN 1.1191 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 8 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 10 | 15 ~ 80 | [Steel] EN 1.1191 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 10 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 12 | 20 ~ 80 | [Steel] EN 1.1191 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 12 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | 20 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 14 | 30 ~ 90 | [Steel] EN 1.1191 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 14 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | 30 ~ 90 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 15 | 30 ~ 90 | [Steel] EN 1.1191 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 15 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | 30 ~ 90 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 16 | 40 ~ 100 | [Steel] EN 1.1191 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 16 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | 40 ~ 100 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 18 | 40 ~ 110 | [Steel] EN 1.1191 Equiv. | Both Sides Square | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Straight) | 18 | - | [Steel] EN 1.1191 Equiv. | Both Sides Square | 40 ~ 110 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 8 | 15 ~ 80 | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 8 | - | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 10 | 15 ~ 80 | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 10 | - | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 12 | 20 ~ 80 | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 12 | - | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | 20 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 14 | 30 ~ 90 | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 14 | - | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | 30 ~ 90 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 15 | 30 ~ 90 | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 15 | - | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | 30 ~ 90 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 16 | 40 ~ 100 | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 16 | - | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | 40 ~ 100 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 18 | 40 ~ 110 | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 18 | - | [Stainless Steel] EN 1.4401 Equiv. | One Side Square, One Side Spherical | 40 ~ 110 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 8 | 15 ~ 80 | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 8 | - | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 10 | 15 ~ 80 | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 10 | - | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 12 | 20 ~ 80 | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 12 | - | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | 20 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 14 | 30 ~ 90 | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 14 | - | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | 30 ~ 90 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 15 | 30 ~ 90 | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 15 | - | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | 30 ~ 90 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 16 | 40 ~ 100 | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 16 | - | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | 40 ~ 100 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 18 | 40 ~ 110 | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at One End) | 18 | - | [Steel] EN 1.1191 Equiv. | One Side Square, One Side Spherical | 40 ~ 110 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 8 | 15 ~ 80 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 8 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Spherical | 15 ~ 80 | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 10 | 15 ~ 80 | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Spherical | - | ||
- | 1 | 7 Days | 10 | Parallel Keys (Round at Both Ends) | 10 | - | [Stainless Steel] EN 1.4401 Equiv. | Both Sides Spherical | 15 ~ 80 |
Loading...
Hole Machining | Counterbored + Tapped | Type | With Tapped Counterbore Hole |
---|
Configure
Basic Attributes
Shape
Width(mm)
Overall Length(mm)
Material
End Shape
Overall Length Change LC(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes