Cover Bolts / Phillips (GUTBJ3-2-5)

Cover Bolts / Phillips GUTBJ3-2-5
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: GUTBJ3-2-5

Brand: MISUMI

Price: 1.85

Delivery time: 5 Days


Technical Data:

Screw Nominal (M): 3

Length L (mm): 5 mm

Thread Length ℓ: 2 mm


  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GUTBJ3-2-5

Cover Bolts/Phillips:Related Image

  Material: EN 1.4301 Equiv.

Specifications

Part Number- ℓ -L
GUTBJ3
GUTBR4
RNCB4
-
-
-
4
5
5
-
-
-
8
16
16
ReferenceTensile Breaking Load (N)
M31390
M54300
* The above data are for reference, not guaranteed.

Part Number ℓ LAEdUnit PriceVolume Discount Rate
TypeM1 ~ 29 pc(s).30 ~ 300 pcs.
GUTBJ3258106.91.92.2
3.56810
481012
43681012169.42.53
51016
538101211.83.13.9
6121620
6410121620143.74.5
81216202530
851617.84.86.3
1040
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GUTBJ3-2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Thread Length ℓ
(mm)

1.85 €

1 5 Days 10352

Loading...

  1. 1

Basic information

Detailed Shape Truss Material EN 1.4301 Equiv. Surface Treatment Not Provided
Mounting Hole Shape Cross Recessed Tip Shape Flat End Additional Shape Standard
Thread Type Metric Coarse Basic Shape Cover Screws Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard / Fall-off Prevention

This page is Cover Bolts / Phillips, part number GUTBJ3-2-5.
You can find the detail information about specifications and dimensions on part number GUTBJ3-2-5.

Variation of this product

Part Number
GUTBJ3-2-10
GUTBJ3-2-8
GUTBJ3-3.5-10
GUTBJ3-3.5-6
GUTBJ3-3.5-8
GUTBJ3-4-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Thread Length ℓ
(mm)

1.85 €

1 5 Days 103102

1.85 €

1 5 Days 10382

1.85 €

1 5 Days 103103.5

1.85 €

1 5 Days 10363.5

1.85 €

1 5 Days 10383.5

1.85 €

1 5 Days 103104

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360