Manufacturer part number: D-TBMGS50
Brand: MISUMI
Price: 71.27 €
Delivery time: 21 Days
A (External shape): 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-TBMGS50
① Pin | [ M ]SKS3 | ② Bushing | [ M ]SKD11 | |
[ H ]HRC50~ | [ H ]HRC56~ | |||
[ S ]Surface Treatment Fe3O4 | [ S ]Surface Treatment Titanium Plating |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-TBMGS50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (External shape) (mm) | |
---|---|---|---|---|---|
71.27 € | 1 | Available | 21 Days | 50 |
Loading...
T1 | Installation bolt hole | Installation bolts | V | E | L | Part No. | |||||
P | Q | d1 | d2 | t | Type | A | |||||
21.5 | 34 | 11 | 11 | 7 | 7.5 | M6×20 | 17 | 12 | 16 | D-TBMGS | 50 |
36 | 50 | 18 | 18 | 11 | 11.5 | M10×25 | 25 | 17 | 19 | 75 | |
45 | 70 | 22 | 35 | 23 | 100 | ||||||
84 | M10×30 | 25 | 125 |
Part No. | - | V | - | L1 | - | L2 | ||
D-TBMS46 | - | 16 | - | 20 | - | 20 | ||
D-TBMGT35 | ||||||||
Brand | MISUMI | Components | Set (Pin + Bushing) | Tapered or straight | Straight shape |
---|---|---|---|---|---|
Mounting type | Side installation | Ext. dia./External tolerance | 0/-0.01 |