MOLD COUPLING PLUGS -DIN Type/Hose Attachment/With Head/No Valve/Heat Resistance 100 Degree- (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-NVT19

Drawing / Product specification

■For hose attachment (With head)
D-NVT
[ M ]C3604
Usable temperature up to 100 ℃

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-NVT19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Socket connector diameter
(mm)

3.54 €

1 Available 16 Days 19

Loading...

  1. 1
dLEd1Part No.
TypeV
939.522.56D-NVT
10PACK-D-NVT
13
135425919
[ ! ]Products beginning with "10PACK-" include 10 pieces, a value buy compared to individual product purchases (confirm the actual prices online).
[ ! ]]Use in atmospheric pressure 2,500 Kpa (25.49 kgf/cm2) or lower.

Order Example

   
 Part No. 
 D-NVT13 
   

Basic information

Brand MISUMI Material Brass Connecting parts Hose
Heat proof 100℃ Shape Straight

This page is MOLD COUPLING PLUGS -DIN Type/Hose Attachment/With Head/No Valve/Heat Resistance 100 Degree-, part number D-NVT19.
You can find the detail information about specifications and dimensions on part number D-NVT19.

Variation of this product

Part Number
D-NVT13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Socket connector diameter
(mm)

3.54 €

1 Available 16 Days 13

Tech Support