Manufacturer part number: D-F160-CM9-14
Brand: MISUMI
Price: 10.18 €
Delivery time: 16 Days
Plug connector diameter: 9 mm
MxP: M14x1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-F160-CM9-14
Type | Valve | max.℃ | Thread |
D-F160-CM | ● | 160 | MxP |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-F160-CM9-14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plug connector diameter (mm) | MxP | |
---|---|---|---|---|---|---|
10.18 € | 1 | Available | 16 Days | 9 | M14x1.5 |
Loading...
B | D | L | ℓ1 | d1 | M×P | Part No. | M | |
Type | V | |||||||
17 | 17 | 48 | 9 | 6 | M14×1.5 | D-F160-CM | 9 | 14 |
22 | 22 | 52 | 9 | M16×1.5 | 13 | 16 |
Part No. | - | M | ||
D-F160-CM13 | - | 16 | ||
Brand | MISUMI | Material | Brass | Connecting parts | Male thread |
---|---|---|---|---|---|
Heat proof | 160℃ | With/without valve | Standard | Shape | Straight |
This page is MOLD COUPLING SOCKETS -DIN Type/Male Thread/With Valve/Heat Resistance 160 Degree/Metric Thread-, part number D-F160-CM9-14.
You can find the detail information about specifications and dimensions on part number D-F160-CM9-14.
Part Number |
---|
D-F160-CM13-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plug connector diameter (mm) | MxP |
---|---|---|---|---|---|---|
11.41 € | 1 | Available | 16 Days | 13 | M16x1.5 |