STEPPED EJECTOR PINS / DIN 1530 / EN 1.2344 Equiv. / Nitrided / Dimension Configurable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-ENSF1.5-[40-200/0.01]-P[0.8-1.4/0.01]-N[15-185/1]

Drawing / Product specification

D-ENSF
[ M ]1.2344 equivalent+Nitrided
[ H ]Surface 900HV~Material 40~45HRC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-ENSF1.5-[40-200/0.01]-P[0.8-1.4/0.01]-N[15-185/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Head thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 15 Days 1.5mm1.50.8 ~ 1.440 ~ 20015 ~ 185

Loading...

  1. 1

Specification table

HTPart No.L
0.01mm increments
P
0.01mm increments
N
1mm increments
TypeNo.
31.5D-ENSF1.540.00 ~  200.000.80 ~  1.40N≧15
and
15≧(L-N)≧150
42240.00 ~  315.000.80 ~  1.90
52.50.80 ~  2.40
63340.00 ~  400.001.00 ~  2.90
73.540.00 ~  400.001.50 ~  3.40N≧L/3
and
(L-N)≧10
8450.00 ~  500.001.50 ~  3.90
4.550.00 ~  250.002.50 ~  4.40
10550.00 ~  400.003.00 ~  4.90
5.550.00 ~  200.003.50 ~  5.40
125650.00 ~ 1000.004.00 ~  5.90
6.550.00 ~  250.004.50 ~  6.40
14850.00 ~ 1000.005.90 ~  7.90
16107.90 ~  9.90
187128.90 ~ 11.90
221611.90 ~ 15.90
2682015.90 ~ 19.90
[ ! ]Nitriding may extend to the head as it is applied after dimension P machining.

Order Example

         
 Part No.LPN 
 D-ENSF 2.5149.78P1.5N70 
         

Alteration

           
 Part No.LPN(KC・WKC…etc.) 
 D-ENSF 2.5149.78P1.5N70KC1.25 
           


Basic information

Brand MISUMI Material EN 1.2344 Equiv. Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment Nitrided Tip shape No Character engraving type No
Number of engraving characters No Gas release shape No Technical Standard DIN
Type D-ENSF

Tech Support