Manufacturer part number: WSW30-55
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
D (Diameter): 30 mm
L (L dimension): 55 mm
d (Inner diameter - flat type only): 17
Heat resistance temperature: 120℃
Spring constant: 35.7 N/mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSW30-55
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WSW30-55 |
Part Number | Minimum order quantity | Volume Discount | RoHS | D (Diameter) (mm) | L (L dimension) (mm) | d (Inner diameter - flat type only) | Heat resistance temperature | Spring constant (N/mm) | Load (N) | Allowable deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 30 | 55 | 17 | 120℃ | 35.7 | 784.5 | 22 |
Loading...
Wire type | Flat |
---|
This page is Compression springs / round wire / 50% spring deflection / 200° heat resistant, part number WSW30-55.
You can find the detail information about specifications and dimensions on part number WSW30-55.
Configure
Basic Attributes
Type
D (Diameter)(mm)
L (L dimension)(mm)
d (Inner diameter - flat type only)
Heat resistance temperature
Spring constant(N/mm)
Load(N)
Allowable deflection(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
WSV16-20 |
WSV16-25 |
WSV16-30 |
WSV18-20 |
WSV18-25 |
WSV18-30 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | D (Diameter) (mm) | L (L dimension) (mm) | d (Inner diameter - flat type only) | Heat resistance temperature | Spring constant (N/mm) | Load (N) | Allowable deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 16 | 20 | 9 | 200℃ | 32.7 | 163.4 | 5.0 | |
1 | Available | Quote | 10 | 16 | 25 | 9 | 200℃ | 26.2 | 196.1 | 7.5 | |
1 | Available | Quote | 10 | 16 | 30 | 9 | 200℃ | 21.8 | 196.1 | 9.0 | |
1 | Available | Quote | 10 | 18 | 20 | 11 | 200℃ | 39.2 | 196.1 | 5.0 | |
1 | Available | Quote | 10 | 18 | 25 | 11 | 200℃ | 31.4 | 235.4 | 7.5 | |
1 | Available | Quote | 10 | 18 | 30 | 11 | 200℃ | 26.2 | 235.4 | 9.0 |