Heat transaction pipe / stainless steel / external thread, sealing ring groove (WHP3-85)

Heat transaction pipe / stainless steel / external thread, sealing ring groove WHP3-85

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: WHP3-85

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

D (Outer diameter): 3 mm

L (L dimension): 85 mm


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WHP3-85

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
WHP3-85
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
1 Available Quote 10385

Loading...

  1. 1

This page is Heat transaction pipe / stainless steel / external thread, sealing ring groove, part number WHP3-85.
You can find the detail information about specifications and dimensions on part number WHP3-85.

Variation of this product

Part Number
WHP2-35
WHP2-40
WHP2-45
WHP4-105
WHP4-125
WHP4-145
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
1 Available Quote 10235
1 Available Quote 10240
1 Available Quote 10245
1 Available Quote 104105
1 Available Quote 104125
1 Available Quote 104145

Tech Support