Centring units / rectangular / tool steel / conical / precision class selectable / single, set (TBS12-15-5)

Centring units / rectangular / tool steel / conical / precision class selectable / single, set TBS12-15-5

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: TBS12-15-5

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Components: [Set] Set (Pin + Bushing)

Ext. dia./External tolerance: +0.02/0

Angle of tapered shape: 5 °

Symmetry against straight/tapered section: Match mark

A (External shape): 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBS12-15-5

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TBS12-15-5
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSComponents Ext. dia./External tolerance Angle of tapered shape
(°)
Symmetry against straight/tapered section A (External shape)
(mm)
L (External shape)
(mm)
1 Quote 10[Set] Set (Pin + Bushing)+0.02/05Match mark1215

Loading...

  1. 1

Basic information

Shape type Block Tapered or straight Tapered shape

This page is Centring units / rectangular / tool steel / conical / precision class selectable / single, set, part number TBS12-15-5.
You can find the detail information about specifications and dimensions on part number TBS12-15-5.

Variation of this product

Part Number
TBS12-15-1
TBS12-15-3
TBS12-20-1
TBS12-20-3
TBS12-20-5
TBS16-20-1
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSComponents Ext. dia./External tolerance Angle of tapered shape
(°)
Symmetry against straight/tapered section A (External shape)
(mm)
L (External shape)
(mm)
1 Quote 10[Set] Set (Pin + Bushing)+0.02/01Match mark1215
1 Quote 10[Set] Set (Pin + Bushing)+0.02/03Match mark1215
1 Quote 10[Set] Set (Pin + Bushing)+0.02/01Match mark1220
1 Quote 10[Set] Set (Pin + Bushing)+0.02/03Match mark1220
1 Quote 10[Set] Set (Pin + Bushing)+0.02/05Match mark1220
1 Quote 10[Set] Set (Pin + Bushing)+0.02/01Match mark1620

Tech Support