Guide bushes / without head / with oil groove / Presison class (GBS13-40)

Guide bushes / without head / with oil groove / Presison class GBS13-40

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: GBS13-40

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

d (Leader bushing inner diameter): 13 mm

d dimension tolerance: -0.005/-0.01

L (L dimension): 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GBS13-40

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GBS13-40
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd (Leader bushing inner diameter)
(mm)
d dimension tolerance L (L dimension)
(mm)
1 Available Quote 1013-0.005/-0.0140

Loading...

  1. 1

Basic information

Head Straight Oil groove Yes

This page is Guide bushes / without head / with oil groove / Presison class, part number GBS13-40.
You can find the detail information about specifications and dimensions on part number GBS13-40.

Variation of this product

Part Number
GBS10-25
GBS10-30
GBS10-35
GBS16-10
GBS16-15
GBS16-20
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd (Leader bushing inner diameter)
(mm)
d dimension tolerance L (L dimension)
(mm)
1 Available Quote 10100/-0.00525
1 Available Quote 10100/-0.00530
1 Available Quote 10100/-0.00535
1 Available Quote 1016-0.005/-0.0110
1 Available Quote 1016-0.005/-0.0115
1 Available Quote 1016-0.005/-0.0120

Tech Support