Slide plates / copper alloy / flat / oil groove / steel alloy (SAS70-50)

Slide plates / copper alloy / flat / oil groove / steel alloy SAS70-50

Click on this image to zoom in.

Click on this image to zoom in.

  • Slide plates / copper alloy / flat / oil groove / steel alloy
  • Slide plates / copper alloy / flat / oil groove / steel alloy
  • Slide plates / copper alloy / flat / oil groove / steel alloy
  • Volume Discount

Product Details:

Manufacturer part number: SAS70-50

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Material: SKS3

Oil groove: Non-oil groove

A (Length): 70 mm

B (Width): 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SAS70-50

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SAS70-50
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Oil groove A (Length)
(mm)
B (Width)
(mm)
1 Available Quote 10SKS3Non-oil groove7050

Loading...

  1. 1

Basic information

Function For slide adjustment Thickness(mm) 10

This page is Slide plates / copper alloy / flat / oil groove / steel alloy, part number SAS70-50.
You can find the detail information about specifications and dimensions on part number SAS70-50.

Variation of this product

Part Number
SAMM120-40
SAMM120-50
SAMM120-60
SAS80-30
SAS80-40
SAS80-50
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Oil groove A (Length)
(mm)
B (Width)
(mm)
1 Available Quote 10HPM2T EquivalentOil groove12040
1 Available Quote 10HPM2T EquivalentOil groove12050
1 Available Quote 10HPM2T EquivalentOil groove12060
1 Available Quote 10SKS3Non-oil groove8030
1 Available Quote 10SKS3Non-oil groove8040
1 Available Quote 10SKS3Non-oil groove8050

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360