Gas springs / GSH (GSH2400-80)

Gas springs / GSH

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: GSH2400-80

Brand: MISUMI

Price: 247.81

Delivery time: 14 Days


Technical Data:

Outer diameter (D): 75 mm

Stroke (S): 80 mm

L Dimension (L): 219 mm

Initial load: 23850 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSH2400-80

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GSH2400-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)

247.81 €

1 14 Days 10758021923850

Loading...

  1. 1

Basic information

Set/single item Body only

Tech Support