Slide rails / copper alloy / solid lubricant / configurable

Slide rails / copper alloy / solid lubricant / configurable

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CSBLW40-[100-250/50]-[30,​40]
CSBLW50-[100-250/50]-[45,​55,​60,​70]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSW (width)
(mm)
#2 #3
1 Quote 1040100 ~ 25030 ~ 40
1 Quote 1050100 ~ 25045 ~ 70

Loading...

  1. 1

Basic information

Material Copper alloy Special solid lubricant With (1 face)

Tech Support