Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MGFV80-00 |
MGFV80-05 |
MGFV80-10 |
MGFV80-15 |
MGFV80-20 |
MGFV80-25 |
MGFV80-30 |
MGFV80-35 |
MGFV80-40 |
MGFV80-45 |
MGFV80-50 |
MGFV80-55 |
MGFV80-60 |
MGFV80-[0-70/5] |
MGFV80-** |
Part Number | Minimum order quantity | Volume Discount | RoHS | Tilt angle (°) | Alterations | |
---|---|---|---|---|---|---|
1 | Quote | 10 | 0 | Without | ||
1 | Quote | 10 | 5 | Without | ||
1 | Quote | 10 | 10 | Without | ||
1 | Quote | 10 | 15 | Without | ||
1 | Quote | 10 | 20 | Without | ||
1 | Quote | 10 | 25 | Without | ||
1 | Quote | 10 | 30 | Without | ||
1 | Quote | 10 | 35 | Without | ||
1 | Quote | 10 | 40 | Without | ||
1 | Quote | 10 | 45 | Without | ||
1 | Quote | 10 | 50 | Without | ||
1 | Quote | 10 | 55 | Without | ||
1 | Quote | 10 | 60 | Without | ||
1 | Quote | 10 | - | With | ||
1 | Quote | 10 | - | With |
Loading...
Type | High precision / High durability | Cam Types | Standard Type for Piercing | Capacity(tonf) | 8 |
---|---|---|---|---|---|
Installation space(mm) | 80 |