Standard cam units, top hanging / MGFLL / MEFLL 80 (stroke angle θ: 00-55)

Standard cam units, top hanging / MGFLL / MEFLL 80 (stroke angle θ: 00-55)

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MGFLL80-00
MGFLL80-05
MGFLL80-10
MGFLL80-15
MGFLL80-20
MGFLL80-25
MGFLL80-30
MGFLL80-35
MGFLL80-40
MGFLL80-45
MGFLL80-50
MGFLL80-55
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTilt angle
(°)
1 Quote 100
1 Quote 105
1 Quote 1010
1 Quote 1015
1 Quote 1020
1 Quote 1025
1 Quote 1030
1 Quote 1035
1 Quote 1040
1 Quote 1045
1 Quote 1050
1 Quote 1055

Loading...

  1. 1

Basic information

Type High precision / High durability Cam Types High Rigidity Capacity(tonf) 10
Installation space(mm) 80

Tech Support