System springs / MISUMI / SWB (SWB8-15)

System springs / MISUMI / SWB SWB8-15

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SWB8-15

Brand: MISUMI

Price: 1.36

Delivery time: 5 Days


Technical Data:

Maximum load: 323 N

Outer diameter (D): 8 mm

L Dimension (L): 15 mm

Coating Removal: Coated


  • Order quantities extended (D-JIT)
  • FL300
  • OD100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWB8-15

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SWB8-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)
Coating Removal

1.36 €

1 5 Days 10323815Coated

Loading...

  1. 1

Basic information

Material SWOSC-V Equivalent(Oil-tempered wire) Allowable deflection ratio(%) 20

This page is System springs / MISUMI / SWB, part number SWB8-15.
You can find the detail information about specifications and dimensions on part number SWB8-15.

Variation of this product

Part Number
NT-SWB10-25
NT-SWB10-30
NT-SWB10-35
SWB8-20
SWB8-25
SWB8-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)
Coating Removal

7.02 €

1 Available 9 Days 104411025No coating

7.13 €

1 Available 9 Days 104411030No coating

7.25 €

1 Available 9 Days 104411035No coating

1.58 €

1 5 Days 10323820Coated

1.81 €

1 5 Days 10323825Coated

1.54 €

1 Available 5 Days 10323830Coated

Tech Support