Manufacturer part number: WL4-50
Brand: MISUMI
Price: 0.81 €
Delivery time: 5 Days
Spring constant: 1.0 N/mm
Maximum load: 19.6 N
Outer diameter (D): 4 mm
L Dimension (L): 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WL4-50
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WL4-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Spring constant (N/mm) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | |
---|---|---|---|---|---|---|---|---|---|
0.81 € | 1 | Available | 5 Days | 10 | 1.0 | 19.6 | 4 | 50 |
Loading...
Allowable deflection ratio(%) | 40 |
---|
This page is Compression springs / round wire / deflection 40% / WL, part number WL4-50.
You can find the detail information about specifications and dimensions on part number WL4-50.
Configure
Basic Attributes
Type
Spring constant(N/mm)
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WL10-25 |
WL10-30 |
WL10-35 |
WL4-55 |
WL4-60 |
WL5-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Spring constant (N/mm) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
1.03 € | 1 | Available |
Same day
Stock | 10 | 1.0 | 9.8 | 10 | 25 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 1.0 | 11.8 | 10 | 30 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 1.0 | 13.7 | 10 | 35 | |
0.81 € | 1 | Available | 5 Days | 10 | 1.0 | 21.6 | 4 | 55 | |
0.81 € | 1 | Available | 5 Days | 10 | 1.0 | 23.5 | 4 | 60 | |
0.78 € | 1 | Available |
Same day
Stock | 10 | 1.0 | 3.9 | 5 | 10 |