Manufacturer part number: BRPK20-120
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Post mounting methods: Detachable
Stopper systems of the retainer: Fixed stopper
D (Post diameter): 20 mm
L (Length): 120 mm
Alteration LC (L dimension alteration): - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BRPK20-120
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BRPK20-120 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Post mounting methods | Stopper systems of the retainer | D (Post diameter) (mm) | L (Length) (mm) | Alteration LC (L dimension alteration) (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Detachable | Fixed stopper | 20 | 120 | - |
Loading...
Set/single item/accessory | Post only |
---|
This page is Guide posts for die sets / fixing selectable / similar to DIN 9825, ISO 9182-5, part number BRPK20-120.
You can find the detail information about specifications and dimensions on part number BRPK20-120.
Configure
Basic Attributes
Alteration LC (L dimension alteration)(mm)
Type
Post mounting methods
Stopper systems of the retainer
D (Post diameter)(mm)
L (Length)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
BRPK20-100 |
BRPK20-110 |
BRPK20-80 |
BRPK20-90 |
BRPK20-LC101 |
BRPK20-LC102 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Post mounting methods | Stopper systems of the retainer | D (Post diameter) (mm) | L (Length) (mm) | Alteration LC (L dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Detachable | Fixed stopper | 20 | 100 | - | |
1 | Available | Quote | 10 | Detachable | Fixed stopper | 20 | 110 | - | |
1 | Available | Quote | 10 | Detachable | Fixed stopper | 20 | 80 | - | |
1 | Available | Quote | 10 | Detachable | Fixed stopper | 20 | 90 | - | |
1 | Available | Quote | 10 | Detachable | Fixed stopper | 20 | - | 101 | |
1 | Available | Quote | 10 | Detachable | Fixed stopper | 20 | - | 102 |