Manufacturer part number: MDSP38
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Material: -
Applicable punch shape: For button die
Components: Backing plate only
D (Applicable punch diameter): 38 mm
T (Thickness): 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDSP38
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MDSP38 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Material | Applicable punch shape | Components | D (Applicable punch diameter) (mm) | T (Thickness) (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | - | For button die | Backing plate only | 38 | 5 |
Loading...
Type | NC Compatible (square retainer) with double-fixing bolts |
---|
This page is Cutting punch holders / square / keyway / heavy design selectable, set, part number MDSP38.
You can find the detail information about specifications and dimensions on part number MDSP38.
Configure
Basic Attributes
Material
Type
Applicable punch shape
Components
D (Applicable punch diameter)(mm)
T (Thickness)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
ASAR20 |
ASAR25 |
ASFR10 |
MPDR10 |
MPDR13 |
MPDR16 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Applicable punch shape | Components | D (Applicable punch diameter) (mm) | T (Thickness) (mm) |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | S45C | For heavy-load round punches | Set (without backing plate) | 20 | - | |
1 | Available | Quote | 10 | S45C | For heavy-load round punches | Set (without backing plate) | 25 | - | |
1 | Available | Quote | 10 | S45C | For heavy-load shaped punches | Set (without backing plate) | 10 | - | |
1 | Available | Quote | 10 | S45C | For shaped punch | Set (without backing plate) | 10 | - | |
1 | Available | Quote | 10 | S45C | For shaped punch | Set (without backing plate) | 13 | - | |
1 | Available | Quote | 10 | S45C | For shaped punch | Set (without backing plate) | 16 | - |