Manufacturer part number: BMPS1.5-20-SWM30
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Set contents: Knockout pin, coil spring, screw plug
D (Pin diameter): 1.5 mm
L (L dimension): 20 mm
Coil spring type: SWM
FL (Coil spring full length): 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BMPS1.5-20-SWM30
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BMPS1.5-20-SWM30 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Set contents | D (Pin diameter) (mm) | L (L dimension) (mm) | Coil spring type | FL (Coil spring full length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Knockout pin, coil spring, screw plug | 1.5 | 20 | SWM | 30 |
Loading...
This page is Forcing-off pins for stamping inserts, part number BMPS1.5-20-SWM30.
You can find the detail information about specifications and dimensions on part number BMPS1.5-20-SWM30.
Configure
Basic Attributes
Type
Set contents
D (Pin diameter)(mm)
L (L dimension)(mm)
Coil spring type
FL (Coil spring full length)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
BMP1.5-35 |
BMP2.0-20 |
BMP2.0-25 |
BMPS1.5-20-SWM35 |
BMPS1.5-20-SWM40 |
BMPS1.5-20-SWM45 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Set contents | D (Pin diameter) (mm) | L (L dimension) (mm) | Coil spring type | FL (Coil spring full length) (mm) |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Knockout pin only | 1.5 | 35 | - | - | |
1 | Available | Quote | 10 | Knockout pin only | 2.0 | 20 | - | - | |
1 | Available | Quote | 10 | Knockout pin only | 2.0 | 25 | - | - | |
1 | Available | Quote | 10 | Knockout pin, coil spring, screw plug | 1.5 | 20 | SWM | 35 | |
1 | Available | Quote | 10 | Knockout pin, coil spring, screw plug | 1.5 | 20 | SWM | 40 | |
1 | Available | Quote | 10 | Knockout pin, coil spring, screw plug | 1.5 | 20 | SWM | 45 |