Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
810-298-10
Product Type | Hardness Check | Accuracy | ±12 HL (800 HL +/- 1.5%) | Connector Cable for | HH-411 |
---|---|---|---|---|---|
Data Output | RS-232C, SPC | Dimensions Measuring/Display Unit | ø28 x 175 mm / 70 x 110 x 35 mm | Display Unit | 7-segment LCD |
DP-1VA (264-505) | 965013 | Functions | Auto angle compensation, Offset, OK/NG judgement, Hardness scale conversion, Data storage (1800 data entries), Statistical analysis (Average value, Max. value, Min. value, Dispersion), Auto sleep function, Impact counter display function | Hardness Display Range | Leeb hardness: 1 to 999HL |
Impact Device | Impact hammer with integrated carbide-ball tip, D scale (ASTM A 956) | IT-016U 264-016-10 Hardmatic Table | 937387 | Mass(g) | 320 |
Model | HH-411 | PIN | Round 6 | Power Supply | Battery LR6 (2 pcs.) or AC adapter (optional) |
Specimen Requirements | Min. specimen thickness of 5mm or more and mass of 5kg or more (However, a specimen of mass of 0.1 to 5kg is measurable by securing to a massive base) Testing Point: 5mm or more from edge of specimen, 3mm or more between testing Points Specimen surface roughness: Ra of 2µm or less | Specimen Thickness Specimen Mass | Min. 5 mm5 kg or more | USB-ITN | 06AFM380E |
U-WAVE-T | 02AZD790E | Vickers Brinell Rockwell C Rockwell B Shore Tensile Strength | Conversion range / Increment43-950HV / 1 HV20-894 HB / 1 HB19.3-68.2 HRC / 0.1 HRC13.5-101.7 HRB / 0.1 HRB13.2-99.3 HS / 0.1 HS499-1,996 MPa / 1 MPa |
This page is Leeb Rebound Hardness Testing Device, part number 810-298-10.
You can find the detail information about specifications and dimensions on part number 810-298-10.