Fixture/clamping material (172-132)

Fixture/clamping material 172-132

Product Details:

Manufacturer part number: 172-132

Brand: MITUTOYO

Price: 559.21

Delivery time: 60 Days


Technical Data:

Additional Spec: Vertical workpiece holder

Description: Workpiece locator

Mass: 1.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

172-132

Part Number
172-132
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Description Mass
(kg)

559.21 €

1 60 Days Vertical workpiece holderWorkpiece locator1.3

Loading...

  1. 1

Basic information

Product Type Accessory

This page is Fixture/clamping material, part number 172-132.
You can find the detail information about specifications and dimensions on part number 172-132.

Variation of this product

Part Number
176-105
176-107
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Description Mass
(kg)

1,220.42 €

1 5 Days Swivel center supportAngular adjustment: ± 10°
Graduation: 1°Max. workpiece size
Vertical: Ø 70 mm x 140 mm bei ± 10°
inclination: Ø 45 mm x 140 mm
2.4

389.47 €

1 60 Days Holder with clamp--

Tech Support