Opti-set (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K550298
K551056
K551057
K551058
K551059
K551060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Mass
(g)
Units

1,287.24 €

1 5 Days This opti-fix modular fixturing kit, consisting of 18 parts, can be used for the construction of a round frame with a diameter of 190 mm. It contains locating and clamping elements, incl.
Adapter plates for adaptation to e.g. the basic frame of the Mitutoyo opti-fix rail system.
Fastening brackets, vacuum plates or magnetic holders for mounting the clamping system on the measuring machine, please order separately.
Scope of delivery
● 18 opti-fix system components.
45015

1,032.63 €

1 5 Days This opti-fix modular fixturing kit, consisting of 16 parts can be used for the construction of a simple rail system with a length of 250 mm, for fixing parts with a simple part geometry.
Fastening brackets, vacuum plates or magnetic holders for mounting the clamping system on the measuring machine, please order separately.Scope of delivery
● 16 basic opti-fix system components.
87516

1,584.47 €

1 5 Days This opti-fix modular fixturing kit, consisting of 26 parts can be used for the construction of a basic frame with the dimensions of 200 mm x 100 mm, for fixing parts with a simple part geometry.
Fastening brackets, vacuum plates or magnetic holders for mounting the clamping system on the measuring machine, please order separately.
Scope of delivery
● 26 basic opti-fix system components.
109026

1,855.66 €

1 5 Days This opti-fix modular fixturing kit, consisting of 23 parts can be used for the construction of a basic frame with the dimensions of 250 mm x 200 mm, for fixing parts with rotationally symmetrical parts with and without centre holes.
Fastening brackets, vacuum plates or magnetic holders for mounting the clamping system on the measuring machine, please order separately.
Scope of delivery
●23 basic opti-fix system components.
139023

3,504.08 €

1 5 Days This opti-fix modular fixturing kit, consisting of 51 parts can be used for the construction of a basic frame with the dimensions of 400 mm x 250 mm, for fixing parts with a complex part geometry.
Fastening brackets, vacuum plates or magnetic holders for mounting the clamping system on the measuring machine, please order separately.
Scope of delivery
● 51 basic opti-fix system components.
30051

6,800.92 €

1 5 Days This opti-fix modular fixturing kit, consisting of 115 parts can be used for the construction of a basic frame with the dimensions of 400 mm x 250 mm, for fixing parts with a very complex part geometry.
The fixturing of rotational part geometries is also covered by this kit.
Fastening brackets, vacuum plates or magnetic holders for mounting the clamping system on the measuring machine, please order separately.
Scope of delivery
● 115 opti-fix system components.
800115

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Component Type Kit
Product Line opti-fix

Tech Support