Vacuum Plate

Vacuum Plate
Vacuum plate opti-fix series. For easy mounting of straight or circular clamping profiles directly on the glass plate of the measuring device. Footprint = 60 mm x 60 mm Radius = R95

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550975

Part Number
K550975
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

285.39 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Component Type Base component
Length 1(mm) 60 Mass(g) 125 Product Line opti-fix
Radius(mm) R95.0 Units 1 Width 1(mm) 60

This page is Vacuum Plate, part number K550975.
You can find the detail information about specifications and dimensions on part number K550975.

Tech Support