Internal Dial Caliper Gauge (Part Numbers)

Internal Dial Caliper Gauge
A Mitutoyo internal dial caliper gauge designed for use as a comparator, to be set up using a setting ring or micrometer. The caliper is spring loaded and makes point contact at constant measuring force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
209-300
209-301
209-302
209-303
209-304
209-305
209-306
209-307
209-308
209-309
209-310
209-311
209-312
209-901
209-902
209-903
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(mm)
Graduation
(mm)
Range
(mm)
Type Mass
(g)
Measured force
(N)

755.00 €

1 60 Days 0.0150.0052.5~12.5Fig. 11550.8-1.2

755.00 €

1 5 Days 0.0150.0055~15Fig. 41600.8-1.2

755.00 €

1 60 Days 0.030.0110~30Fig. 41801.1-1.6

755.00 €

1 5 Days 0.030.0120~40Fig. 21801.1-1.6

755.00 €

1 60 Days 0.030.0130~50Fig. 21851.1-1.6

755.00 €

1 60 Days 0.030.0140~60Fig. 31951.1-1.6

755.00 €

1 5 Days 0.030.0150~70Fig. 31951.1-1.6

755.00 €

1 5 Days 0.030.0160~80Fig. 32001.1-1.6

755.00 €

1 5 Days 0.030.0170~90Fig. 32001.1-1.6

755.00 €

1 60 Days 0.030.0180~100Fig. 32001.1-1.6

1,142.50 €

1 5 Days 0.030.0150~100Fig. 52201.1-1.6

1,142.50 €

1 5 Days 0.030.0190~140Fig. 52301.1-1.6

1,225.00 €

1 5 Days 0.030.01130~180Fig. 52301.1-1.6

871.25 €

1 5 Days 0.050.0515~65Fig. 43550.9-1.9

871.25 €

1 5 Days 0.050.0540~90Fig. 33700.9-1.9

1,000.00 €

1 60 Days 0.050.0570~120Fig. 33800.9-1.9

Loading...

  1. 1

Basic information

Inch-Metric Metric

Tech Support