Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21AAA030 |
21AAA046 |
21AAA047 |
21AAA048 |
21AAA255 |
21AAA256 |
101121 |
137413 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Product Type | Material | Accuracy (µm) | Accuracy (inch) | Additional Spec | Base Flatness (µm) | Base Size (mm) | Colour | Contact Point | Digital / Analog | Extension Rods (inch) | Extension Rods (mm) | Functions | Graduation (inch) | Graduation (mm) | H MPE (Hysteresis) (µm) | Inch-Metric | MPE Any 1/2 Revolution (µm) | MPE Any 10 Scale Divisions (µm) | MPE Any 1 Revolution (µm) | MPE Measuring Range (µm) | Probe Tip (mm) | R MPE (Repeatability) (µm) | Range (inch) | Range (mm) | Remarks | Stem (mm) | Stroke (inch) | Diameter (mm) | Mass (g) | Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.00 € | 1 | 5 Days | - | - | - | - | - | Standard Type for Series 2 (except 2971-2978) White | - | - | White | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For standard type | - | - | - | - | - | |||
66.00 € | 1 | 5 Days | - | - | - | - | - | Standard Type for Series 2 (except 2971-2978) Yellow | - | - | Yellow | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For standard type | - | - | - | - | - | |||
62.00 € | 1 | 5 Days | - | - | - | - | ±0.002 | Ball Point Contact Element | 5 | 101.6 x 16 | - | - | Analog | 0.5, 1, 2, 4 | - | - | 0.001 | - | - | Inch | - | - | - | - | Ball, R = 1.5 (No. 21JZA242) | - | 0-8 | - | - | - | 0.2 | - | 200 | - | |||
52.00 € | 1 | 5 Days | - | - | - | - | ±0.002 | Ball Point Contact Element, 2.5 inch Base | 5 | - | - | - | Analog | 0.5, 1, 2, 4 | - | - | 0.001 | - | - | Inch | - | - | - | - | Ball, R = 1.5 (No. 21JZA242) | - | 0-8 | - | - | - | 0.2 | - | 200 | - | |||
29.00 € | 1 | 5 Days | - | - | - | ±15 | - | Ball Point Contact Element | 5 | - | - | - | Analog | - | 10. 20. 30. 30. 100 | - | - | 0.01 | - | Metric | - | - | - | - | Ball, R = 1.5 (No. 21JAA224) | - | - | 0-200 | - | - | - | - | 200 | - | |||
32.00 € | 1 | 5 Days | - | - | - | - | ±0.002 | Ball Point Contact Element | 5 | 63.5 x 16 | - | - | Analog | 1, 2, 4 | - | - | 0.001 | - | - | Inch | - | - | - | - | Ball, R = 1.5 (No. 21JZA242) | - | 0-8 | - | - | - | 1 | - | 265 | - | |||
47.00 € | 1 | 5 Days | - | - | - | - | - | - | - | - | - | Thread M 1.7 x 0.35 | Analog | - | - | Plus set | - | 0.002 | 4 | Metric | 3 | 2 | 5 | 6 | - | 1 | - | 0.4 | - | 4/8 | - | - | 48 | - | |||
34.00 € | 1 | 5 Days | Probe | Needle Gauge Head | Steel | - | - | - | - | - | - | - | - | - | - | A: M2.5 x 0.45 | - | - | - | Metric | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Useful for measuring bottom surfaces of grooves and holes. |
Loading...
Configure
Basic Attributes
Application
Product Type
Material
Accuracy(µm)
Accuracy(inch)
Additional Spec
Base Flatness(µm)
Base Size(mm)
Colour
Contact Point
Digital / Analog
Extension Rods(inch)
Extension Rods(mm)
Functions
Graduation(inch)
Graduation(mm)
H MPE (Hysteresis)(µm)
Inch-Metric
MPE Any 1/2 Revolution(µm)
MPE Any 10 Scale Divisions(µm)
MPE Any 1 Revolution(µm)
MPE Measuring Range(µm)
Probe Tip(mm)
R MPE (Repeatability)(µm)
Range(inch)
Range(mm)
Remarks
Stem(mm)
Stroke(inch)
Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes