Linear Height LH-600FG

Linear Height LH-600FG
The Linear Heigth LH-600F/FG is a high-end 2D height-measuring instrument exhibiting the perfect combination of intuitive operation, multifunctionality and extraordinary accuracy. Measurement operations can be performed by using the hybrid controller box with a touch screen and integrated sheet keyboard It is capable of measuring with a digital step of 0.1 µm Excellent accuracy of (1.1 + 0.6L/600) µm Bidirectional Digimatic data output (Digimatic S1) Measurement results can be printed from a receipt printer or Digimatic Printer (DP-1VA) and sent to a PC via wireless communication, USB cable or USB-Stick Pneumatic drive mechanism Automatic running of pre-learned part programs Excellent visualization of GO/±NG tolerance comparisons Independent operation with rechargeable battery LH-Communication Tool Software available online free of charge Dimension L 492 mm x W 238 mm x H 996 mm *power cable (02ZAA021) needed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

518-361-13

Part Number
518-361-13
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11,736.84 €

1 60 Days

Loading...

  1. 1

Basic information

Material Steel Functions A: M2.5 x 0.45 Inch-Metric Metric
Diameter(mm) 1.8 Power Supply AC adapter 100-240V, 50/60Hz / battery (Ni-MH) Accuracy ±(1.1 + 6L/6000) µm, L = length (mm)
Scale Photoelectric INC encoder, STVC-20Z (8.1x10-6/K)

This page is Linear Height LH-600FG, part number 518-361-13.
You can find the detail information about specifications and dimensions on part number 518-361-13.

Tech Support