Micrometer Head, Heavy Duty, with Clamp Nut (Part Numbers)

Micrometer Head, Heavy Duty, with Clamp Nut
These micrometer heads are a medium-sized, standard type.
They offer the following benefits:
- 8 mm diameter spindle
- Extremely sturdy micrometer head with or without a ratchet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151-211
151-213
151-221
151-223
151-237
151-239
151-255
151-259
151-271
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Special Features Stem Stem Diameter
(mm)

234.00 €

1 60 Days 165Clamp Nut, Spindle Lock15.5-0.001Metric±2--0-25Graduation 0.001 mmw/ clamp nut12

165.00 €

1 5 Days 165Clamp Nut, Spindle Lock15.5-0.01Metric±2--0-25-w/ clamp nut12

137.00 €

1 5 Days 155Clamp Nut25.5-0.001Metric±2--0-25Graduation 0.001 mmw/ clamp nut12

125.00 €

1 60 Days 155Clamp Nut25.5-0.01Metric±2--0-25-w/ clamp nut12

137.00 €

1 60 Days -Clamp Nut25.50.0001-Inch-±0.00010 - 0.1-Graduation 0.00010\--

125.00 €

1 60 Days -Clamp Nut25.50.001-Inch-±0.00010 - 0.1----

201.00 €

1 5 Days 250Clamp Nut25.5-0.01Metric±4--0-50-w/ clamp nut12

196.00 €

1 5 Days 250Clamp Nut, w/o Ratched Stop25.5-0.01Metric±4--0-50w/o ratchet stopw/ clamp nut12

201.00 €

1 60 Days -Clamp Nut25.50.001-Inch-±0.00020 - 0.2----

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Spindle End Flat Spindle Pitch(mm) 0.5

Tech Support