Dial Gauge Micrometer (Part Numbers)

Dial Gauge Micrometer
This Dial Gauge Micrometer allows you to quickly measure mass-produced parts.
It offers the following benefits:
- Designed to mount a dial or a Digital indicator for direct GO/NG judgement of mass-produced parts.
- You can take rapid measurements thanks to its anvil retracting trigger.
- 3 mm anvil retracting stroke

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
107-201
107-202
107-203
107-204
107-205
107-206
107-207
107-208
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Range
(mm)
Parallelism
(μm)

443.00 €

1 5 Days 4800-252

497.00 €

1 5 Days 52025-502

523.00 €

1 5 Days 58550-752

535.00 €

1 60 Days 63075-1003

549.00 €

1 5 Days 725100-1253

570.00 €

1 5 Days 810125-1503

595.00 €

1 5 Days 1050150-1753

622.00 €

1 5 Days 1,170175-2004

Loading...

  1. 1

Basic information

Type Special Micrometer Additional Spec without Indicator Anvil Retracting Stroke(mm) 3
Flatness(µm) 0.6 Graduation(mm) 0.01 Inch-Metric Metric
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish ø18 mm Spindle Feed Error(μm) 3
Measured force(N) 5-10

Tech Support