Kyocera Turning Insert PV720 PVD Cermet

Kyocera Turning Insert PV720 PVD Cermet
[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WBET080204ML-F-PV720
WBMT060104L-DP-PV720
WBMT080204L-DP-PV720
WNMG080404HQ-PV720
WNMG080404PP-PV720
WNMG080404PQ-PV720
WNMG080404WQ-PV720
WNMG080408HQ-PV720
WNMG080408PP-PV720
WNMG080408PQ-PV720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
JAN Code Trusco Code Number Contained In A Packet

16.73 €

10 9 Days 4960664726516 771-763610

12.85 €

10 9 Days 4960664726530 771-764410

12.85 €

10 9 Days 4960664726554 771-765210

9.46 €

10 9 Days 4960664726592 771-766110

9.46 €

10 9 Days 4960664726622 771-768710

9.46 €

10 9 Days 4960664726653 771-770910

9.46 €

10 9 Days 4960664726691 771-772510

9.46 €

10 9 Days 4960664726608 771-767910

9.46 €

10 9 Days 4960664726639 771-769510

9.46 €

10 9 Days 4960664726660 771-771710

Loading...

  1. 1

Basic information

Breaker Use Finish Note For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10

Tech Support