Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDNNN (Part Numbers)

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDNNN
[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DDNNN3225P15

Part Number
DDNNN3225P15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

184.97 €

1 12 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Chamfer / Post-Grinding Clamp Shape Cable clamp
Cutting Direction No-hand Applicable Tip Clearance Angle Type Negative Shank height(mm) 32
Shank width(mm) 25 Rake angle(°) -5 Blade Inclination Angle(°) -9
Lead Angle(°) 27.5 Cutting Angle(°) 62.5 Clearance angle(°) 0
Function Width(mm) 13 Function Height(mm) 32 Function Length(mm) 170
Dimension L3(mm) 40.8 Tip Size 15 Gauge Chip DNMG 15 06 08
Torque(Nm) 3.9

This page is Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDNNN, part number DDNNN3225P15.
You can find the detail information about specifications and dimensions on part number DDNNN3225P15.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360