Transport Storage Case for Precision Goods 55X55X10 – 85X85X12

Transport Storage Case for Precision Goods 55X55X10 – 85X85X12
Convenient for storage/transport because devices, etc. can be pasted and fixed in place. It is possible to fix/remove devices using tweezers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2-3303-01
2-3303-02
2-3303-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External Dimensions
(mm)
Internal dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number Grid
(mm)
Capacity

13.60 €

5 6 Days 55X55X1051X51X7Transport Storage Case for Precision Goods CPKS5510CPK-S-55103X31 pc.

17.51 €

1 6 Days 75X55X1572X51X12Transport Storage Case for Precision Goods CPKS7515CPK-S-75154X2.51 pc.

22.41 €

1 6 Days 85X85X1281X81X8.5Transport Storage Case for Precision Goods CPKS8512CPK-S-85126X61 pc.

Loading...

  1. 1

Basic information

Features Firmly attaches to the device and is convenient for storage and traveling. Can be attached and detached using tweezers. Material Main Body / ABS Resin, Lid/PC (Polycarbonate) Heat Resistant Temperature(°C) -60 - +200 (gel portion)
Capacity 1 pc.

Tech Support