Multi-Functional / Grooving (Cutting-Off) Chip GMM Type (GMM3020-040MW-KW10)

Multi-Functional / Grooving (Cutting-Off) Chip GMM Type GMM3020-040MW-KW10

Product Details:

Manufacturer part number: GMM3020-040MW-KW10

Brand: KYOCERA

Price: 23.08

Delivery time: 6 Days


Technical Data:

rε: 0.4 mm

Material: KW10

H: 4.3 mm

W: 3 mm

L: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GMM3020-040MW-KW10

Part Number
GMM3020-040MW-KW10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

(mm)
Material H
(mm)
W
(mm)
L
(mm)
M
(mm)

23.08 €

10 6 Days 0.4KW104.33202.3

Loading...

  1. 1

Basic information

Cutting Direction No Preferred Hand

This page is Multi-Functional / Grooving (Cutting-Off) Chip GMM Type, part number GMM3020-040MW-KW10.
You can find the detail information about specifications and dimensions on part number GMM3020-040MW-KW10.

Variation of this product

Part Number
GMM2420-020MW-PR930
GMM2420-020MW-TN90
GMM3014-04-PR930
GMM3020-040MW-PR905
GMM3020-040MW-PR915
GMM3020-040MW-PR930
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

(mm)
Material H
(mm)
W
(mm)
L
(mm)
M
(mm)

25.71 €

10 6 Days 0.2PR9304.32.4201.9

19.09 €

10 8 Days 0.2TN904.32.4201.9

27.08 €

10 9 Days 0.4PR9304.33142.3

27.08 €

10 9 Days 0.4PR9054.33202.3

27.28 €

10 6 Days 0.4PR9154.33202.3

27.28 €

10 10 Days 0.4PR9304.33202.3

Tech Support