Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EVF555 |
EVF556 |
EVF557 |
EVF558 |
EVF559 |
EVF560 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Protection | Ambient Temperature (Moving) (°C) | |
---|---|---|---|---|---|---|
27.73 € | 1 | 4 Days | - | - | ||
30.68 € | 1 | 4 Days | IP 65; IP 67; IP 68; IP 69K; (M12 plug / RJ45 plug: IP 20) | 0-80 | ||
36.49 € | 1 | 4 Days | IP 65; IP 67; IP 68; IP 69K; (M12 plug / RJ45 plug: IP 20) | 0-80 | ||
53.43 € | 1 | 4 Days | IP 65; IP 67; IP 68; IP 69K; (M12 plug / RJ45 plug: IP 20) | 0-80 | ||
81.74 € | 1 | 4 Days | IP 65; IP 67; IP 68; IP 69K; (M12 plug / RJ45 plug: IP 20) | 0-80 | ||
138.60 € | 1 | 4 Days | IP 65; IP 67; IP 68; IP 69K; (M12 plug / RJ45 plug: IP 20) | 0-80 |
Loading...
Material Nut | stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L) | Materials | Housing: PP Halogen-free | Design | Ethernet cable, D-coded |
---|---|---|---|---|---|
Protection Class | III | Application | Industrial Ethernet; CAT5/CAT5e; 100 Mbit/s; hygienic and wet areas in the food industry | Operating Voltage(V) | 30 AC / 60 DC |
Ambient Temperature(°C) | -25-100 | Max. Current Load Total(A) | 1.5 | Tightening Torque(Nm) | Lock nut: 0.6-1.2 |
Moulded-Body Material | PC / PC | Special Feature | Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability |
Configure
Basic Attributes
Protection
Ambient Temperature (Moving)(°C)
Optional Attributes